Carrier pack material lookup
You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.
By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.
Tape & reel
All dimensions are nominal.
Type 1 | Type 2 | Type 3 | Type 4 | |
---|---|---|---|---|
Device | SN74AVC2T245RSWR | SN74AVC2T245RSWR | SN74AVC2T245RSWR | SN74AVC2T245RSWR |
Package name | RSW | RSW | RSW | RSW |
Package type | UQFN | UQFN | UQFN | UQFN |
Pins | 10 | 10 | 10 | 10 |
SPQ | 3000 | 3000 | 3000 | 3000 |
Reel diameter (mm) | 180 | 180 | 179 | 180 |
Reel width W1 (mm) | 9.5 | 9.5 | 8.4 | 8.4 |
A0 (mm) | 1.6 | 1.6 | 1.7 | 1.59 |
B0 (mm) | 2 | 2 | 2.1 | 2.09 |
K0 (mm) | 4 | 0.8 | 0.7 | 0.72 |
P1 (mm) | 4 | 4 | 4 | 4 |
W (mm) | 8 | 8 | 8 | 8 |
Pin1 quadrant | Q1 | Q1 | Q1 | Q1 |
Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.