Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


SN74LVC244APWR ACTIVE

Tape & reel

Download

All dimensions are nominal.

Type 1 Type 2
Device SN74LVC244APWR SN74LVC244APWR
Package name PW PW
Package type TSSOP TSSOP
Pins 20 20
SPQ 2000 2000
Reel diameter (mm) 330 330
Reel width W1 (mm) 16.4 16.4
A0 (mm) 6.95 6.95
B0 (mm) 7 7.1
K0 (mm) 1.4 1.6
P1 (mm) 8 8
W (mm) 16 16
Pin1 quadrant Q1 Q1

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.