Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


SN74LVC2G125DCTR ACTIVE

Tape & reel

Download

All dimensions are nominal.

Type 1 Type 2
Device SN74LVC2G125DCTR SN74LVC2G125DCTR
Package name DCT DCT
Package type SSOP SSOP
Pins 8 8
SPQ 3000 3000
Reel diameter (mm) 177.8 180
Reel width W1 (mm) 12.4 12.4
A0 (mm) 3.45 3.15
B0 (mm) 4.4 4.35
K0 (mm) 1.45 1.55
P1 (mm) 4 4
W (mm) 12 12
Pin1 quadrant Q3 Q3

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.