Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


SN74LVC2G125DCUT ACTIVE

Tape & reel

Download

All dimensions are nominal.

Type 1 Type 2
Device SN74LVC2G125DCUT SN74LVC2G125DCUT
Package name DCU DCU
Package type VSSOP VSSOP
Pins 8 8
SPQ 250 250
Reel diameter (mm) 178 178
Reel width W1 (mm) 9 9.5
A0 (mm) 2.25 2.25
B0 (mm) 3.35 3.35
K0 (mm) 1.05 1.05
P1 (mm) 4 4
W (mm) 8 8
Pin1 quadrant Q3 Q3

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.