Carrier pack material lookup
You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.
By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.
Tape & reel
All dimensions are nominal.
Type 1 | Type 2 | Type 3 | |
---|---|---|---|
Device | SN74LVC3G34DCTR | SN74LVC3G34DCTR | SN74LVC3G34DCTR |
Package name | DCT | DCT | DCT |
Package type | SSOP | SSOP | SSOP |
Pins | 8 | 8 | 8 |
SPQ | 3000 | 3000 | 3000 |
Reel diameter (mm) | 180 | 177.8 | 180 |
Reel width W1 (mm) | 12.4 | 12.4 | 13 |
A0 (mm) | 3.15 | 3.45 | 3.35 |
B0 (mm) | 4.35 | 4.4 | 4.5 |
K0 (mm) | 1.55 | 1.45 | 1.55 |
P1 (mm) | 4 | 4 | 4 |
W (mm) | 12 | 12 | 12 |
Pin1 quadrant | Q3 | Q3 | Q3 |
Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.