Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


TPA3250D2DDW ACTIVE

Tube

May not be representative of actual shape. Only dimensions are applicable.

Device TPA3250D2DDW
Package name DDW
Package type HTSSOP
Pins 44
SPQ 35
L (mm) 530
W (mm) 11.89
T (μm) 3600
B (mm) 4.9

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.