Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


TPD4S012DRYR ACTIVE

Tape & reel

Download

All dimensions are nominal.

Device TPD4S012DRYR
Package name DRY
Package type USON
Pins 6
SPQ 5000
Reel diameter (mm) 180
Reel width W1 (mm) 9.5
A0 (mm) 1.2
B0 (mm) 1.65
K0 (mm) 0.7
P1 (mm) 4
W (mm) 8
Pin1 quadrant Q1

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.