Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


TPS22975NDSGT ACTIVE

Tape & reel

Download

All dimensions are nominal.

Type 1 Type 2
Device TPS22975NDSGT TPS22975NDSGT
Package name DSG DSG
Package type WSON WSON
Pins 8 8
SPQ 250 250
Reel diameter (mm) 180 180
Reel width W1 (mm) 8.4 8.4
A0 (mm) 2.3 2.3
B0 (mm) 2.3 2.3
K0 (mm) 1.15 1.15
P1 (mm) 4 4
W (mm) 8 8
Pin1 quadrant Q2 Q2

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.