Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


TPS3899PL42DSER ACTIVE

Tape & reel

Download

All dimensions are nominal.

Device TPS3899PL42DSER
Package name DSE
Package type WSON
Pins 6
SPQ 3000
Reel diameter (mm) 180
Reel width W1 (mm) 8.4
A0 (mm) 1.75
B0 (mm) 1.75
K0 (mm) 1
P1 (mm) 4
W (mm) 8
Pin1 quadrant Q2

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.