Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


TPS51362RVER ACTIVE

Tape & reel

Download

All dimensions are nominal.

Type 1 Type 2
Device TPS51362RVER TPS51362RVER
Package name RVE RVE
Package type VQFN-CLIP VQFN-CLIP
Pins 28 28
SPQ 3000 3000
Reel diameter (mm) 330 330
Reel width W1 (mm) 12.4 12.4
A0 (mm) 3.71 3.8
B0 (mm) 4.71 4.8
K0 (mm) 1.1 1.18
P1 (mm) 8 8
W (mm) 12 12
Pin1 quadrant Q1 Q1

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.