Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


TPS54418RTER ACTIVE

Tape & reel

Download

All dimensions are nominal.

Type 1 Type 2 Type 3
Device TPS54418RTER TPS54418RTER TPS54418RTER
Package name RTE RTE RTE
Package type WQFN WQFN WQFN
Pins 16 16 16
SPQ 3000 3000 3000
Reel diameter (mm) 330 330 330
Reel width W1 (mm) 12.4 12.4 12.4
A0 (mm) 3.3 3.3 3.3
B0 (mm) 3.3 3.3 3.3
K0 (mm) 1.1 1.1 1.1
P1 (mm) 8 8 8
W (mm) 12 12 12
Pin1 quadrant Q2 Q2 Q2

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.