Carrier pack material lookup
You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.
By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.
Tape & reel
All dimensions are nominal.
Type 1 | Type 2 | Type 3 | |
---|---|---|---|
Device | TPS54610PWPR | TPS54610PWPR | TPS54610PWPR |
Package name | PWP | PWP | PWP |
Package type | HTSSOP | HTSSOP | HTSSOP |
Pins | 28 | 28 | 28 |
SPQ | 2000 | 2000 | 2000 |
Reel diameter (mm) | 330 | 330 | 330 |
Reel width W1 (mm) | 16.4 | 16.4 | 16.4 |
A0 (mm) | 6.9 | 6.9 | 6.9 |
B0 (mm) | 10.2 | 10.2 | 10.2 |
K0 (mm) | 1.8 | 1.8 | 1.8 |
P1 (mm) | 12 | 12 | 12 |
W (mm) | 16 | 16 | 16 |
Pin1 quadrant | Q1 | Q1 | Q1 |
Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.