Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


TPS610993YFFT ACTIVE

Tape & reel

Download

All dimensions are nominal.

Device TPS610993YFFT
Package name YFF
Package type DSBGA
Pins 6
SPQ 250
Reel diameter (mm) 180
Reel width W1 (mm) 8.4
A0 (mm) 0.96
B0 (mm) 1.36
K0 (mm) 0.69
P1 (mm) 4
W (mm) 8
Pin1 quadrant Q1

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.