Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


TPS7A2028PDQNR ACTIVE

Tape & reel

Download

All dimensions are nominal.

Type 1 Type 2 Type 3
Device TPS7A2028PDQNR TPS7A2028PDQNR TPS7A2028PDQNR
Package name DQN DQN DQN
Package type X2SON X2SON X2SON
Pins 4 4 4
SPQ 3000 3000 3000
Reel diameter (mm) 180 178 180
Reel width W1 (mm) 9.5 8.4 8.4
A0 (mm) 1.16 1.13 1.16
B0 (mm) 1.16 1.13 1.16
K0 (mm) 0.5 0.53 0.5
P1 (mm) 4 4 4
W (mm) 8 8 8
Pin1 quadrant Q2 Q2 Q2

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.