Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


TRF37B73IDSGR

Tape & reel

Download

All dimensions are nominal.

Device TRF37B73IDSGR
Package name DSG
Package type WSON
Pins 8
SPQ 3000
Reel diameter (mm) 180
Reel width W1 (mm) 8.4
A0 (mm) 2.3
B0 (mm) 2.3
K0 (mm) 1.15
P1 (mm) 4
W (mm) 8
Pin1 quadrant Q2

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.