Carrier pack material lookup
You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.
By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.
Tape & reel
All dimensions are nominal.
Type 1 | Type 2 | Type 3 | |
---|---|---|---|
Device | TS3A5018RSVR | TS3A5018RSVR | TS3A5018RSVR |
Package name | RSV | RSV | RSV |
Package type | UQFN | UQFN | UQFN |
Pins | 16 | 16 | 16 |
SPQ | 3000 | 3000 | 3000 |
Reel diameter (mm) | 177.8 | 180 | 180 |
Reel width W1 (mm) | 12.4 | 12.4 | 13.2 |
A0 (mm) | 2 | 2.1 | 2.1 |
B0 (mm) | 2.8 | 2.9 | 2.9 |
K0 (mm) | 0.7 | 0.75 | 0.75 |
P1 (mm) | 4 | 4 | 4 |
W (mm) | 12 | 12 | 12 |
Pin1 quadrant | Q1 | Q1 | Q1 |
Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.