Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.

Tube

May not be representative of actual shape. Only dimensions are applicable.

Device UC3708N
Package name P
Package type PDIP
Pins 8
SPQ 50
L (mm) 506
W (mm) 13.97
T (μm) 11230
B (mm) 4.32

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.