Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


UCC23313DWYR ACTIVE

Tape & reel

Download

All dimensions are nominal.

Type 1 Type 2
Device UCC23313DWYR UCC23313DWYR
Package name DWY DWY
Package type SOIC SOIC
Pins 6 6
SPQ 850 850
Reel diameter (mm) 330 330
Reel width W1 (mm) 16.4 16.4
A0 (mm) 12.15 12.05
B0 (mm) 5 5.08
K0 (mm) 3.9 4
P1 (mm) 16 16
W (mm) 16 16
Pin1 quadrant Q1 Q1

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.