Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


UCC27201DDAR ACTIVE

Tape & reel

Download

All dimensions are nominal.

Type 1 Type 2
Device UCC27201DDAR UCC27201DDAR
Package name DDA DDA
Package type HSOIC HSOIC
Pins 8 8
SPQ 2500 2500
Reel diameter (mm) 330 330
Reel width W1 (mm) 12.4 12.8
A0 (mm) 6.4 6.4
B0 (mm) 5.2 5.2
K0 (mm) 2.1 2.1
P1 (mm) 8 8
W (mm) 12 12
Pin1 quadrant Q1 Q1

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.