Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


ULN2003APWR ACTIVE

Tape & reel

Download

All dimensions are nominal.

Type 1 Type 2 Type 3
Device ULN2003APWR ULN2003APWR ULN2003APWR
Package name PW PW PW
Package type TSSOP TSSOP TSSOP
Pins 16 16 16
SPQ 2000 2000 2000
Reel diameter (mm) 330 330 330
Reel width W1 (mm) 12.4 12.4 12.4
A0 (mm) 6.9 6.9 6.9
B0 (mm) 5.6 5.6 5.6
K0 (mm) 1.6 1.6 1.6
P1 (mm) 8 8 8
W (mm) 12 12 12
Pin1 quadrant Q1 Q1 Q1

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.