Find Product by Package | Texas Instruments

Find product by package

Search information on TI products by part number, TI package name or pin count. Click links below to view package drawing and footprint information, or click on the part name for complete product folder or more device information.

Part number
TI package name
Pin count
 
Description
Functionality
Automotive
Status Package | Pins CAD file (.bxl) STEP model (.stp) Package drawing
LM3914VX/NOPB Dot/Bar Display Driver N OBSOLETE FN|20 -
-
LM9044V/NOPB Lambda Sensor Interface Amplifier N OBSOLETE FN|20 -
-
LM9044VX/NOPB Lambda Sensor Interface Amplifier N OBSOLETE FN|20 -
-
TLC0820ACFN 8-Bit, 392 kSPS ADC Parallel Out, Microprocessor Peripheral, On-Chip Track-and-Hold, Single Channels 8-Bit, 392 kSPS ADC N OBSOLETE FN|20
-
TLC0820AIFN 8-Bit, 392 kSPS ADC Parallel Out, Microprocessor Peripheral, On-Chip Track-and-Hold, Single Channels 8-Bit, 392 kSPS ADC N OBSOLETE FN|20
-
TLC1542CFN 10-bit, 38-kSPS ADC serial out, on-chip system clock, 11-channel with 0C to 70C temperature range 10-Bit, 38 kSPS ADC N OBSOLETE FN|20
-
TLC1543CFN 10-bit, 38-kSPS ADC serial out, on-chip system clock, 11-channel with -40C to 125C temp range 10-Bit, 38 kSPS ADC Y OBSOLETE FN|20
-
TLC1543CFNR 10-bit, 38-kSPS ADC serial out, on-chip system clock, 11-channel with -40C to 125C temp range 10-Bit, 38 kSPS ADC Y OBSOLETE FN|20
-
TLC1543IFN 10-bit, 38-kSPS ADC serial out, on-chip system clock, 11-channel with -40C to 125C temp range 10-Bit, 38 kSPS ADC Y OBSOLETE FN|20
-
TLC2543CFN 12-Bit Analog-to-Digital Converter (ADC) With Serial Control and 11 Analog Inputs 12-Bit 66 kSPS ADC N OBSOLETE FN|20
-
TLC2543IFN 12-Bit Analog-to-Digital Converter (ADC) With Serial Control and 11 Analog Inputs 12-Bit 66 kSPS ADC N OBSOLETE FN|20
-
TLC7524CFNR 8-bit, 0.1-μs MDAC, parallel input, fast control signaling for DSP, easy micro interface 8-Bit, 0.1 us DAC N OBSOLETE FN|20
-
TLC7524IFN 8-bit, 0.1-μs MDAC, parallel input, fast control signaling for DSP, easy micro interface 8-Bit, 0.1 us DAC N OBSOLETE FN|20
-
TLC7528CFN 8-bit, 0.1 μs dual MDAC, parallel input, fast control signaling for DSP, easy micro I/F 8-Bit, 0.1 us DAC N OBSOLETE FN|20
-
TLC7528CFNR 8-bit, 0.1 μs dual MDAC, parallel input, fast control signaling for DSP, easy micro I/F 8-Bit, 0.1 us DAC N OBSOLETE FN|20
-
TLC7528IFN 8-bit, 0.1 μs dual MDAC, parallel input, fast control signaling for DSP, easy micro I/F 8-Bit, 0.1 us DAC N OBSOLETE FN|20
-
TLV1543CFN 10-Bit 200 kSPS ADC Ser. Out, Built-In Self-Test Modes, Inherent S&H, Pin Compat. w/TLC1543, 11 Ch. 10-Bit 200 kSPS ADC N OBSOLETE FN|20
-
UCC2583QTR Switch mode Secondary side Post Regulator with -40°C to 85°C Switch Mode Secondary Side Post Regulator N OBSOLETE FN|20
-