Find Product by Package | Texas Instruments

Find product by package

Search information on TI products by part number, TI package name or pin count. Click links below to view package drawing and footprint information, or click on the part name for complete product folder or more device information.

Part number
TI package name
Pin count
 
Description
Functionality
Automotive
Status Package | Pins CAD file (.bxl) STEP model (.stp) Package drawing
ADC0809CCV/NOPB 8-bit, 1-Ch µP Compatible A/D Converters with 1.25 LSB INL N OBSOLETE FN|28
- -
ADC0809CCVX/NOPB 8-bit, 1-Ch µP Compatible A/D Converters with 1.25 LSB INL N OBSOLETE FN|28
- -
ADC0848BCV/NOPB 8-Bit, 8-channel, microprocessor compatible A/D converter with multiplexer option N OBSOLETE FN|28
-
ADC0848BCVX/NOPB 8-Bit, 8-channel, microprocessor compatible A/D converter with multiplexer option N OBSOLETE FN|28
-
ADC0848CCV/NOPB 8-Bit, 8-channel, microprocessor compatible A/D converter with multiplexer option N OBSOLETE FN|28
-
ADC0848CCVX/NOPB 8-Bit, 8-channel, microprocessor compatible A/D converter with multiplexer option N OBSOLETE FN|28
-
CDC111FN 3.3-V LVPECL differential clock driver CLOCK BUFFER N OBSOLETE FN|28
-
CDCVF111FN 1:9 differential LVPECL clock driver Clock Driver N OBSOLETE FN|28
-
CDCVF111FNR 1:9 differential LVPECL clock driver Clock Driver N OBSOLETE FN|28
-
CLC020BCQ/NOPB SMPTE 259M Digital Video Serializer with Integrated Cable Driver N OBSOLETE FN|28
-
DAC7724N 12-bit quad voltage output DAC with reset to mid-scale 12-Bit Quad Voltage Output Digital-to-Analog Converter N OBSOLETE FN|28
-
DAC7724NB 12-bit quad voltage output DAC with reset to mid-scale 12-Bit Quad Voltage Output Digital-to-Analog Converter N OBSOLETE FN|28
-
DAC7724NB/750 12-bit quad voltage output DAC with reset to mid-scale 12-Bit Quad Voltage Output Digital-to-Analog Converter N OBSOLETE FN|28
-
DAC7725NB 12-bit quad voltage output DAC with reset to zero-scale 12-Bit Quad Voltage Output Digital-to-Analog Converter N OBSOLETE FN|28
-
DAC7725NB/750 12-bit quad voltage output DAC with reset to zero-scale 12-Bit Quad Voltage Output Digital-to-Analog Converter N OBSOLETE FN|28
-
TLC1550IFN 10-Bit, 164 kSPS ADC Parallel Out, Direct I/F to DSP/uProcessor 10-Bit, 164 kSPS ADC N ACTIVE FN|28
TLC1550IFN.A 10-Bit, 164 kSPS ADC Parallel Out, Direct I/F to DSP/uProcessor 10-Bit, 164 kSPS ADC N ACTIVE FN|28
TLC1551IFN 10-Bit, 164 kSPS ADC Parallel Out, Direct I/F to DSP/uProcessor, 10 Ch. 10-Bit, 164 kSPS ADC N ACTIVE FN|28
TLC1551IFN.A 10-Bit, 164 kSPS ADC Parallel Out, Direct I/F to DSP/uProcessor, 10 Ch. 10-Bit, 164 kSPS ADC N ACTIVE FN|28
TLC320AC01CFN Single Channel Codec-Bandwidth Independent of Sampling Rate Voiceband Codec N ACTIVE FN|28 -
TLC320AC01CFN.A Single Channel Codec-Bandwidth Independent of Sampling Rate Voiceband Codec N ACTIVE FN|28 -
TLC320AC02CFN Single Channel Codec-Bandwidth Independent of Sampling Rate Voiceband Codec N ACTIVE FN|28
TLC320AC02CFN.A Single Channel Codec-Bandwidth Independent of Sampling Rate Voiceband Codec N ACTIVE FN|28
TLC320AC02IFN Single Channel Codec-Bandwidth Independent of Sampling Rate Voiceband Codec N ACTIVE FN|28
TLC320AC02IFN.A Single Channel Codec-Bandwidth Independent of Sampling Rate Voiceband Codec N ACTIVE FN|28
TLC320AC02IFNR Single Channel Codec-Bandwidth Independent of Sampling Rate Voiceband Codec N ACTIVE FN|28
TLC320AC02IFNR.A Single Channel Codec-Bandwidth Independent of Sampling Rate Voiceband Codec N ACTIVE FN|28
UC3770AQ High Performance Stepper Motor Drive Circuit High Performance Stepper Motor Drive Circuit N OBSOLETE FN|28
- -