Find product by package
Search information on TI products by part number, TI package name or pin count. Click links below to view package drawing and footprint information, or click on the part name for complete product folder or more device information.
|
Description
|
Functionality
|
Automotive
|
Status | Package | Pins | CAD file (.bxl) | STEP model (.stp) | Package drawing | |
|---|---|---|---|---|---|---|---|---|
| LM12458CIV/NOPB | 88 kSPS, 12-Bit Plus Sign Data Acquisition System with Self-Calibration | N |
|
FN|44 | - |
|
- | |
| LM12458CIVX/NOPB | 88 kSPS, 12-Bit Plus Sign Data Acquisition System with Self-Calibration | N |
|
FN|44 | - |
|
- | |
| LM12H458CIV/NOPB | 140 kSPS,12-Bit Plus Sign Data Acquisition System with Self-Calibration | N |
|
FN|44 |
|
|
- | |
| MM145453V/NOPB | Liquid Crystal Display Driver (LCD Driver) | N |
|
FN|44 | - |
|
- | |
| MM145453VX/NOPB | Liquid Crystal Display Driver (LCD Driver) | N |
|
FN|44 | - |
|
- | |
| MM5452V/NOPB | Liquid Crystal Display Drivers (LCD Driver) | N |
|
FN|44 | - |
|
- | |
| MM5452VX/NOPB | Liquid Crystal Display Drivers (LCD Driver) | N |
|
FN|44 | - |
|
- | |
| MM5453V/NOPB | Liquid Crystal Display Drivers (LCD Driver) | N |
|
FN|44 | - |
|
- | |
| MM5453VX/NOPB | Liquid Crystal Display Drivers (LCD Driver) | N |
|
FN|44 | - |
|
- | |
| MM5483V/NOPB | Liquid Crystal Display Driver (LCD Driver) | N |
|
FN|44 | - |
|
- | |
| NS16C2552TVA/NOPB | Dual UART with 16-byte FIFO and up to 5 Mbit/s Data Rate | N |
|
FN|44 | - |
|
- | |
| NS16C2752TVA/NOPB | Dual UART with 64-byte FIFO and up to 5 Mbit/s Data Rate | N |
|
FN|44 | - |
|
- | |
| SN74ACT8990FN | Test-Bus Controllers IEEE Std 1149.1 (JTAG) TAP Masters With 16-Bit Generic Host Interfaces | Test-Bus Controller TAP Master | N |
|
FN|44 |
|
|
|
| SN74ACT8990FN.A | Test-Bus Controllers IEEE Std 1149.1 (JTAG) TAP Masters With 16-Bit Generic Host Interfaces | Test-Bus Controller TAP Master | N |
|
FN|44 |
|
|
|
| SN74ACT8990FNR | Test-Bus Controllers IEEE Std 1149.1 (JTAG) TAP Masters With 16-Bit Generic Host Interfaces | Test-Bus Controller TAP Master | N |
|
FN|44 |
|
|
|
| SN74ACT8990FNR.A | Test-Bus Controllers IEEE Std 1149.1 (JTAG) TAP Masters With 16-Bit Generic Host Interfaces | Test-Bus Controller TAP Master | N |
|
FN|44 |
|
|
|
| TL16C2552FN | 1.8-V to 5-V Dual UART with 16-Byte FIFOs | Dual UART | N |
|
FN|44 |
|
|
|
| TL16C2552FN.B | 1.8-V to 5-V Dual UART with 16-Byte FIFOs | Dual UART | N |
|
FN|44 |
|
|
|
| TL16C2552FNG4 | 1.8-V to 5-V Dual UART with 16-Byte FIFOs | Dual UART | N |
|
FN|44 |
|
|
|
| TL16C2552FNR | 1.8-V to 5-V Dual UART with 16-Byte FIFOs | Dual UART | N |
|
FN|44 |
|
|
|
| TL16C2552FNR.B | 1.8-V to 5-V Dual UART with 16-Byte FIFOs | Dual UART | N |
|
FN|44 |
|
|
|
| TL16C2552IFN | 1.8-V to 5-V Dual UART with 16-Byte FIFOs | Dual UART | N |
|
FN|44 |
|
|
|
| TL16C2552IFN.B | 1.8-V to 5-V Dual UART with 16-Byte FIFOs | Dual UART | N |
|
FN|44 |
|
|
|
| TL16C2552IFNR | 1.8-V to 5-V Dual UART with 16-Byte FIFOs | Dual UART | N |
|
FN|44 |
|
|
|
| TL16C2552IFNR.B | 1.8-V to 5-V Dual UART with 16-Byte FIFOs | Dual UART | N |
|
FN|44 |
|
|
|
| TL16C2752FN | 1.8-V to 5-V Dual UART with 64-Byte FIFOs | 1.8-V to 5-V Dual UART with 64-Byte FIFOs | N |
|
FN|44 |
|
|
|
| TL16C2752FN.B | 1.8-V to 5-V Dual UART with 64-Byte FIFOs | 1.8-V to 5-V Dual UART with 64-Byte FIFOs | N |
|
FN|44 |
|
|
|
| TL16C2752IFN | 1.8-V to 5-V Dual UART with 64-Byte FIFOs | 1.8-V to 5-V Dual UART with 64-Byte FIFOs | N |
|
FN|44 |
|
|
|
| TL16C2752IFN.B | 1.8-V to 5-V Dual UART with 64-Byte FIFOs | 1.8-V to 5-V Dual UART with 64-Byte FIFOs | N |
|
FN|44 |
|
|
|
| TL16C450FN | Single UART Without FIFO | UART | N |
|
FN|44 |
|
|
|
| TL16C450FN.A | Single UART Without FIFO | UART | N |
|
FN|44 |
|
|
|
| TL16C450FNR | Single UART Without FIFO | UART | N |
|
FN|44 |
|
|
|
| TL16C450FNR.A | Single UART Without FIFO | UART | N |
|
FN|44 |
|
|
|
| TL16C550CFNR | Single UART with 16-Byte FIFOs and Auto Flow Control | UART | N |
|
FN|44 |
|
|
|
| TL16C550CFNR.B | Single UART with 16-Byte FIFOs and Auto Flow Control | UART | N |
|
FN|44 |
|
|
|
| TL16C550CFNRG4 | Single UART with 16-Byte FIFOs and Auto Flow Control | UART | N |
|
FN|44 |
|
|
|
| TL16C550CIFNR | Single UART with 16-Byte FIFOs and Auto Flow Control | UART | N |
|
FN|44 |
|
|
|
| TL16C550CIFNR.B | Single UART with 16-Byte FIFOs and Auto Flow Control | UART | N |
|
FN|44 |
|
|
|
| TL16C550CIFNRG4 | Single UART with 16-Byte FIFOs and Auto Flow Control | UART | N |
|
FN|44 |
|
|
|
| TL16C750FN | Single UART with 64-Byte Fifos, Auto Flow Control, Low-Power Modes | UART | N |
|
FN|44 |
|
|
|
| TL16C750FN.A | Single UART with 64-Byte Fifos, Auto Flow Control, Low-Power Modes | UART | N |
|
FN|44 |
|
|
|
| TL16C750FNR | Single UART with 64-Byte Fifos, Auto Flow Control, Low-Power Modes | UART | N |
|
FN|44 |
|
|
|
| TL16C750FNR.A | Single UART with 64-Byte Fifos, Auto Flow Control, Low-Power Modes | UART | N |
|
FN|44 |
|
|
|