Find Product by Package | Texas Instruments

Find product by package

Search information on TI products by part number, TI package name or pin count. Click links below to view package drawing and footprint information, or click on the part name for complete product folder or more device information.

Part number
TI package name
Pin count
 
Description
Functionality
Automotive
Status Package | Pins CAD file (.bxl) STEP model (.stp) Package drawing
TL16C451FN Single UART with Parallel Port And Without FIFO UART N ACTIVE FN|68
TL16C451FN.A Single UART with Parallel Port And Without FIFO UART N ACTIVE FN|68
TL16C451FNR Single UART with Parallel Port And Without FIFO UART N ACTIVE FN|68
TL16C451FNR.A Single UART with Parallel Port And Without FIFO UART N ACTIVE FN|68
TL16C452FN Dual UART with Parallel Port And Without FIFO UART / Parallel Port N ACTIVE FN|68
TL16C452FN.A Dual UART with Parallel Port And Without FIFO UART / Parallel Port N ACTIVE FN|68
TL16C452FNR Dual UART with Parallel Port And Without FIFO UART / Parallel Port N ACTIVE FN|68
TL16C452FNR.A Dual UART with Parallel Port And Without FIFO UART / Parallel Port N ACTIVE FN|68
TL16C452FNRG4 Dual UART with Parallel Port And Without FIFO UART / Parallel Port N ACTIVE FN|68
TL16C552FN Dual UART with 16-Byte FIFOs & Parallel Port Dual UART with 16-Byte FIFOs & Parallel Port N ACTIVE FN|68
TL16C552FN.A Dual UART with 16-Byte FIFOs & Parallel Port Dual UART with 16-Byte FIFOs & Parallel Port N ACTIVE FN|68
TL16C552FNG4 Dual UART with 16-Byte FIFOs & Parallel Port Dual UART with 16-Byte FIFOs & Parallel Port N ACTIVE FN|68
TL16C552FNR Dual UART with 16-Byte FIFOs & Parallel Port Dual UART with 16-Byte FIFOs & Parallel Port N ACTIVE FN|68
TL16C552FNR.A Dual UART with 16-Byte FIFOs & Parallel Port Dual UART with 16-Byte FIFOs & Parallel Port N ACTIVE FN|68
TL16C552AFN Dual UART with 16-Byte FIFOs & Parallel Port Dual UART / Parallel Port N ACTIVE FN|68
TL16C552AFN.A Dual UART with 16-Byte FIFOs & Parallel Port Dual UART / Parallel Port N ACTIVE FN|68
TL16C552AFNG4 Dual UART with 16-Byte FIFOs & Parallel Port Dual UART / Parallel Port N ACTIVE FN|68
TL16C552AFNR Dual UART with 16-Byte FIFOs & Parallel Port Dual UART / Parallel Port N ACTIVE FN|68
TL16C552AFNR.A Dual UART with 16-Byte FIFOs & Parallel Port Dual UART / Parallel Port N ACTIVE FN|68
TL16C552AIFN Dual UART with 16-Byte FIFOs & Parallel Port Dual UART / Parallel Port N ACTIVE FN|68
TL16C552AIFN.A Dual UART with 16-Byte FIFOs & Parallel Port Dual UART / Parallel Port N ACTIVE FN|68
TL16C554FN Quad UART with 16-Byte FIFOs Quad UART N ACTIVE FN|68
TL16C554FN.A Quad UART with 16-Byte FIFOs Quad UART N ACTIVE FN|68
TL16C554FNR Quad UART with 16-Byte FIFOs Quad UART N ACTIVE FN|68
TL16C554FNR.A Quad UART with 16-Byte FIFOs Quad UART N ACTIVE FN|68
TL16C554IFN Quad UART with 16-Byte FIFOs Quad UART N ACTIVE FN|68
TL16C554IFN.A Quad UART with 16-Byte FIFOs Quad UART N ACTIVE FN|68
TL16C554IFNR Quad UART with 16-Byte FIFOs Quad UART N ACTIVE FN|68
TL16C554IFNR.A Quad UART with 16-Byte FIFOs Quad UART N ACTIVE FN|68
TL16C554AFN Quad UART with 16-Byte FIFOs Quad UART N ACTIVE FN|68
TL16C554AFN.A Quad UART with 16-Byte FIFOs Quad UART N ACTIVE FN|68
TL16C554AFNG4 Quad UART with 16-Byte FIFOs Quad UART N ACTIVE FN|68
TL16C554AFNR Quad UART with 16-Byte FIFOs Quad UART N ACTIVE FN|68
TL16C554AFNR.A Quad UART with 16-Byte FIFOs Quad UART N ACTIVE FN|68
TL16C554AIFN Quad UART with 16-Byte FIFOs Quad UART N ACTIVE FN|68
TL16C554AIFN.A Quad UART with 16-Byte FIFOs Quad UART N ACTIVE FN|68
TL16C554AIFNR Quad UART with 16-Byte FIFOs Quad UART N ACTIVE FN|68
TL16C554AIFNR.A Quad UART with 16-Byte FIFOs Quad UART N ACTIVE FN|68
TL16C754BFN Quad UART with 64-Byte FIFO Quad UART with 64-Byte FIFO N ACTIVE FN|68
TL16C754BFN.A Quad UART with 64-Byte FIFO Quad UART with 64-Byte FIFO N ACTIVE FN|68
TMS320C25FNA Digital Signal Processors C2x, 16 BIT FIXED POINT,5V N NOT RECOMMENDED FOR NEW DESIGNS FN|68 -
-
TMS320C25FNA.A Digital Signal Processors C2x, 16 BIT FIXED POINT,5V N NOT RECOMMENDED FOR NEW DESIGNS FN|68 -
-
TMS320C25FNL Digital Signal Processors C2x, 16 BIT FIXED POINT,5V N NOT RECOMMENDED FOR NEW DESIGNS FN|68 -
-
TMS320C25FNL.A Digital Signal Processors C2x, 16 BIT FIXED POINT,5V N NOT RECOMMENDED FOR NEW DESIGNS FN|68 -
-
TMS320C25FNLR Digital Signal Processors C2x, 16 BIT FIXED POINT,5V N NOT RECOMMENDED FOR NEW DESIGNS FN|68 -
-
TMS320C25FNLR.A Digital Signal Processors C2x, 16 BIT FIXED POINT,5V N NOT RECOMMENDED FOR NEW DESIGNS FN|68 -
-