Find product by package
Search information on TI products by part number, TI package name or pin count. Click links below to view package drawing and footprint information, or click on the part name for complete product folder or more device information.
Description
|
Functionality
|
Automotive
|
Status | Package | Pins | CAD file (.bxl) | STEP model (.stp) | Package drawing | |
---|---|---|---|---|---|---|---|---|
TPSM53602RDAR | 36-V, 2-A step-down power module in small 5.5 x 5 x 4-mm Enhanced HotRod™ QFN with simple footprint | N |
|
RDA|15 |
|
|
|
|
TPSM53603RDAR | 36-V, 3-A step-down power module in small 5.5 x 5 x 4-mm Enhanced HotRod™ QFN with simple footprint | N |
|
RDA|15 |
|
|
|
|
PTPSM53604RDAR | 36-V, 4-A step-down power module in small 5.5 x 5 x 4-mm Enhanced HotRod™ QFN with simple footprint | N |
|
RDA|15 | - |
|
|
|
TPSM53604RDAR | 36-V, 4-A step-down power module in small 5.5 x 5 x 4-mm Enhanced HotRod™ QFN with simple footprint | N |
|
RDA|15 | - |
|
|
|
TPSM5601R5RDAR | 4.2-V to 60-V input, 1-V to 6-V output, 1.5-A step-down module in 5-mm x 5.5-mm x 4-mm QFN | N |
|
RDA|15 | - |
|
|
|
TPSM5601R5SRDAR | 4.2-V to 60-V input, 1-V to 6-V output, 1.5-A step-down module in 5-mm x 5.5-mm x 4-mm QFN | N |
|
RDA|15 | - |
|
|
|
TPSM5601R5HRDAR | 60-V input, 1-V to 16-V output, 1.5-A power module in enhanced HotRod™ QFN package | N |
|
RDA|15 |
|
|
|
|
TPSM5601R5HSRDAR | 60-V input, 1-V to 16-V output, 1.5-A power module in enhanced HotRod™ QFN package | N |
|
RDA|15 |
|
|
|
|
TPSM5601R5HEXTRDAR | -55°C junction, 60-V input, 1-V to 16-V output, 1.5-A power module in enhanced HotRod™ QFN package | N |
|
RDA|15 |
|
|
|
|
TPSM560R6RDAR | 4.2-V to 60-V input, 1-V to 6-V output, 0.6-A step-down module in 5-mm x 5.5-mm x 4-mm QFN | N |
|
RDA|15 | - |
|
|
|
TPSM560R6HRDAR | 4.2-V to 60-V input, 1-V to 16-V output, 0.6-A step-down module in 5-mm x 5.5-mm x 4-mm QFN | N |
|
RDA|15 | - |
|
|