Part marking lookup
Use this tool to find TI product information based on package top markings. You may search by actual marking on a TI part, or by a TI part number.
Part number
|
Marking | Package | Pins |
Status
|
Description
|
---|---|---|---|---|
AMC1400DWLR | 1400 | DWL | 8 |
|
±250-mV input, precision, current-sensing, reinforced isolated amplifier with high CMTI</p |
AMC1400QDWLRQ1 | 1400Q | DWL | 8 |
|
Automotive, ±250-mV input, precision, voltage-sensing, reinforced isolated amplifier with high CMTI |
THVD1400DR | 1400 | D | 8 |
|
3.3-V to 5-V, 500-Kbps, RS-485 transceiver in small package option with ±12-kV IEC ESD pro |
THVD1400VDRCR | 1400V | DRC | 10 |
|
3-V to 5.5-V half-duplex RS-485 transceiver with flexible I/O and slew rate control |