특정 정보 및 리소스(비-TI 사이트 링크 포함)는 TI의 파트너 네트워크의 회원이 제공할 수 있으며 편의를 위해 여기에 포함되어 있습니다. TI는 이러한 정보 및 리소스의 콘텐츠를 제공할 책임이 없으며, 의도한 용도 및 사용자를 대신하여 신중하게 평가해야 합니다. 이러한 정보 및 리소스를 여기에 포함한다는 것은 TI가 이러한 회사를 보증한다는 의미가 아니며, TI 제품 또는 서비스의 적합성과 관련된 보증이나 표현으로 해석해서는 안 됩니다
X-Microwave
Provider of wireless modular building blocks
Quantic X-Microwave delivers industry-leading performance through advanced RF & Microwave solutions for the most demanding industries – from aerospace and defense to quantum computing to wireless infrastructure and radar. Compounding the value of X-MW’s unrivalled domain expertise, our unique modular design system gets you to market faster than ever. And now as a Quantic company, we’re part of an extended engineering ecosystem and powerful supply chain, defining a competitive advantage that extends to every customer.
-
512-355-7115
- 파트너에 문의하기
- quanticxmw.com
- 평가 보드
- 북미
- 14000 Summit Drive
- Suite # 900
- Austin, Texas, 78728
- United States
자료
XMICR-3P-LMH5401 — LMH5401 X-MWblock 평가 모듈
X-MWblocks consist of RF and Microwave “drop-in” components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align and configure to 60 GHz and beyond. No messy Sweat Soldering or Silver Epoxy processes are required. (...)
XMICR-3P-LMX2492 — LMX2492 X-MWblock 평가 모듈
X-MWblocks consist of RF and Microwave “Drop-In” components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy Sweat Soldering or Silver Epoxy processes are required. X-MWblocks are (...)
XMICR-3P-LMX2572 — LMX2572 X-MWblock 평가 모듈
X-MWblocks consist of RF and Microwave “Drop-In” components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy Sweat Soldering or Silver Epoxy processes are required. (...)
XMICR-3P-LMX2592 — LMX2592 X-MWblock 평가 모듈
X-MWblocks consist of RF and Microwave “Drop-In” components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy Sweat Soldering or Silver Epoxy processes are required. X-MWblocks are (...)
XMICR-3P-LMX2594 — LMX2594 X-MWblock 평가 모듈
X-MWblocks consist of RF and Microwave “Drop-In” components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy Sweat Soldering or Silver Epoxy processes are required. X-MWblocks are (...)
XMICR-3P-LMX2595 — LMX2595 X-MWblock 평가 모듈
X-MWblocks consist of RF and Microwave “Drop-In” components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy Sweat Soldering or Silver Epoxy processes are required. X-MWblocks are (...)
XMICR-3P-TRF1208 — X-마이크로파 TRF1208 X-MWblock 평가 모듈
X-MWblocks consist of RF and Microwave “drop-in” components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align and configure to 67 GHz and beyond. No messy Sweat Soldering or Silver Epoxy processes are required. X-MWblocks are (...)