特定資訊和資源 (包括非 TI 網站的連結) 可能由 TI 的合作夥伴網路成員提供,納入此處僅供方便使用。TI 不是該等資訊和資源之內容的提供者,亦不為該等資訊和資源之內容負責,且您應代表您自己針對您的預期使用,對其進行審慎評估。在此處納入該等資訊和資源並不暗示 TI 對這些公司的背書,且不應解讀為對他們的產品或服務之適用性的保證或聲明,無論是獨立或結合任何 TI 產品或服務皆然。
Engicam s.r.l.
System on module vendor for TI Arm-based processors with in-house manufacturing and design services
ENGICAM is focused on designing, developing, and producing high-performance embedded computing products focused on the following core principles:
Longevity: All modules have a guaranteed long-term production availability, up to 15 years from CPU launch.
Smallest form factor: For easy integration, modules are designed and developed taking care to minimize the form factor.
Robustness: Engicam modules are proven in hundreds of different applications under extremely hard thermal and mechanical operating conditions.
Scalability: The majority of Engicam modules are available in SODIMM, MicroGEA, or SMARC formats and are mutually compatible for a complete scalability.
-
+39-055-731-1387
- 聯絡合作夥伴
- www.engicam.com
- 開發板
- 中國
- 亞洲其他國家
- 北美
- 南美洲
- 印度
- 大洋洲
- 日本
- 歐洲
- 非洲
- Via dei Pratoni, 16
- 50018 Scandicci (Florence) Italy
- Florence, 50018
資源
ENGCM-3P-ICORE-AM62X — Engicam i.Core-AM62x SO-DIMM system on module for AM623 and AM625 Arm Cortex-A53 1.4-GHz processors
The new i.Core AM62x system on module is based on the AM623 and AM625 processor device families, and the module is equipped to optimally take advantage of the 1-4 Arm® Cortex®-A53 CPU cores at up to 1.4-GHz and Cortex-M4F MCU co-processor at up to 400MHz. The cost-optimized module will (...)