特定資訊和資源 (包括非 TI 網站的連結) 可能由 TI 的合作夥伴網路成員提供,納入此處僅供方便使用。TI 不是該等資訊和資源之內容的提供者,亦不為該等資訊和資源之內容負責,且您應代表您自己針對您的預期使用,對其進行審慎評估。在此處納入該等資訊和資源並不暗示 TI 對這些公司的背書,且不應解讀為對他們的產品或服務之適用性的保證或聲明,無論是獨立或結合任何 TI 產品或服務皆然。
Pionix GmbH
Open-source software stacks and customized solutions for EV charging systems
PIONIX is a company that wants to accelerate the shift to clean mobility, and the company that initiated EVerest: a Linux-based open source software for AC and DC charging points.
With their deep knowledge of chargers, hardware components and software, PIONIX supports the full software product lifecycle. Under the product name BaseCamp PIONIX provides maintenance, integration and update services for the EVerest system.
This mission of PIONIX is to make sure that your chargers are up and running and ready to charge any car any time.
EVerest integrates all relevant charging standards like OCPP 1.6 and 2.0, ISO 15118, DIN SPEC 70121, EN61851 and all further standards to come. User interfaces and other features can be added to make the charger unique for your customer. EVerest is licensed under Apache 2.0, so can be fully commercialized, with your own additions and features and your own license.
As part of the Linux Foundation Energy, the EVerest community will also implement future requirements like grid relevant mechanisms (such as, dynamic electricity price, load balancing / reduction or smart home).
By using the readily-available EVerest software stack, EV chargers can be brought to market faster and cheaper with reduced risks.
-
+49-725-3979-3480
- 聯絡合作夥伴
- pionix.com
- 作業系統 (OS)
- 中國
- 亞洲其他國家
- 北美
- 南美洲
- 印度
- 大洋洲
- 日本
- 歐洲
- 非洲
- Ewald-Renz-Straße 1a
- 76669 Bad Schönborn, Germany
- Bad Schönborn, 76669
- Germany
資源
PIONX-3P-SW-EVSE — 適用電動車 (EV) 充電站的 PIONIX® EVerest 開放式原始碼作業系統
EVerest 是 Linux 架構的 AC 和 DC 充電點的開放式原始碼軟體。
EVerest 整合了 OCPP 1.6 和 2.0、ISO 15118、DIN SPEC 70121、EN61851 等所有相關充電標準,以及所有未來的標準。可以新增使用者介面和其他功能讓您的客戶單獨使用充電器。EVerest 是 Apache 2.0 授權的產品,因此可以完全商業化,您可以自行附加功能,自行授權!
作爲 Linux Foundation Energy 的一部分,EVerest 社區也會執行電網相關機制 (如動態電價、負載平衡/降低或智慧家庭) 等未來需求。
只要使用隨時可用的 EVerest (...)