特定資訊和資源 (包括非 TI 網站的連結) 可能由 TI 的合作夥伴網路成員提供,納入此處僅供方便使用。TI 不是該等資訊和資源之內容的提供者,亦不為該等資訊和資源之內容負責,且您應代表您自己針對您的預期使用,對其進行審慎評估。在此處納入該等資訊和資源並不暗示 TI 對這些公司的背書,且不應解讀為對他們的產品或服務之適用性的保證或聲明,無論是獨立或結合任何 TI 產品或服務皆然。
Radiocrafts AS
Providor of high performance RF modules using license-free ISM bands
Radiocrafts is a leading RF module design and manufacturing company. Radiocrafts’ standard RF modules provide compact, easy-to-use, low cost, low power and high performance RF solutions for a large number of wireless applications using license-free ISM bands. By using modules OEM manufacturers without RF design knowledge can easily add wireless technology into their design, reducing time-to-market, cost of design, test and compliance approvals. Radiocrafts also offers custom and application specific product development, supporting customers from initial project ideas to volume product delivery.
Radiocrafts currently provides solutions in the frequency bands 169, 433, 868, 915, 2450 MHz, supporting radio protocols such as Wireless M-Bus, KNX, ZigBee, 6LoWPAN, SIGFOX, WIZE as well as proprietary solutions such as TinyMesh, RC232, and now our newest product lines, RIIoT and RIIM.
-
(+47) 4000 5195
- 聯絡合作夥伴
- www.radiocrafts.com
- 開發板
- 北美
- 歐洲
- Sandakerveien 64
- NO-0484
- Oslo