Diodes
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Number of channels
Clamping voltage (V)
Bi-/uni-directional
Price|Quantity (USD)
IEC 61000-4-2 contact (k±V)
IEC 61000-4-5 (A)
Vrwm (V)
Package name
Images
Peak pulse power (8/20 μs) (max) (W)
IO capacitance (typ) (pF)
Status
BZX84WC27VNew
BZX84WC8V2New
BZX84C15V-Q1New
BZX84C27V-Q1New
BZX84C8V2-Q1New
MMBZ30VCL-Q1New
SZMM5Z8V2-Q1New
ESDS452-Q1New
Description
Enabled
Description
Package name
Enabled
Package name
Peak pulse power (8/20 μs) (max) (W)
Enabled
Peak pulse power (8/20 μs) (max) (W)
Package type
Enabled
Package type
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Vrwm (V)
Enabled
Vrwm (V)
Bi-/uni-directional
Enabled
Bi-/uni-directional
Number of channels
Enabled
Number of channels
IO capacitance (typ) (pF)
Enabled
IO capacitance (typ) (pF)
IEC 61000-4-2 contact (k±V)
Enabled
IEC 61000-4-2 contact (k±V)
IEC 61000-4-5 (A)
Enabled
IEC 61000-4-5 (A)
Features
Enabled
Features
Clamping voltage (V)
Enabled
Clamping voltage (V)
Dynamic resistance (typ)
Enabled
Dynamic resistance (typ)
Interface type
Enabled
Interface type
Breakdown voltage (min) (V)
Enabled
Breakdown voltage (min) (V)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
TI functional safety category
Enabled
TI functional safety category
IO leakage current (max) (nA)
Enabled
IO leakage current (max) (nA)
Rating
Enabled
Rating
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Status
Enabled
Status
1
to
50
of
137
Page
1
of
3