Low quiescent current (IQ)
Extend battery and shelf life without compromising system performance
Why does quiescent current matter?
In battery-operated systems, the need to achieve high efficiency at no- or light-load conditions requires power solutions to tightly regulate the output while maintaining ultra-low supply current. With TI’s portfolio of ultra-low IQ technologies and products, you can maximize your battery run time and enable low power consumption in your next design.
Benefits of TI technologies for low IQ
Low, always-on power
Long battery run times, enabled by ultra-low leakage process technologies and novel control topologies.
Fast response times
Fast wake-up comparators and zero-IQ feedback control enable fast dynamic responses without compromising low power consumption.
Reduced form factor
Area reduction techniques for resistors and capacitors facilitate integration into space-constrained applications while not affecting quiescent power.
Three ways low Iq technologies extend battery life
Minimizing quiescent current (IQ) is critical to reducing power consumption and extending battery life. Read this article to learn three ways innovative low IQ technologies can help extend battery and shelf life without compromising performance.
Featured low quiescent current products
Featured product categories for low quiescent current
Featured reference designs for low quiescent current
Backup battery reference design with preboost, charger and 1S Li-ion fuel gauge
This design shows an automotive backup battery using a 1S Li-ion battery for emergency operation. The primary power input is rated for 6-V to 18-V nominal (2.7-V to 36-V peak) to comply with 12-V automotive requirements. The secondary power input has a fuel gauge to monitor a single cell Li-ion (...)
Ultra-low Standby Power Reference Design for Wireless Earbud Battery
New, completely wireless earbuds are charged by the battery inside their carrying case—a unique design that requires small solution sizes and efficient power components. Additionally, the large demands in this market are increasing the need to deliver equivalent functionality more (...)
Automotive Bluetooth® Low Energy car access satellite node reference design
Learn more about these other power trends
Achieve more power in smaller spaces, enhancing system functionality at reduced system costs.
Increase safety with the highest working voltage and reliability.
Lower system costs and quickly meet EMI standards by reducing emissions.
Enhance power and signal integrity to improve system-level protection and accuracy.