Power modules (integrated inductor)
The simplest and smallest option for step-down DC/DC voltage conversion
Browse products by category
Buck modules (integrated inductor)
Buck-boost & inverting (integrated inductor)
MagPack™ packaging technology
Multiphase buck modules (integrated inductor)
Boost modules (integrated inductor)
Related categories
New products
65V, 2A step-down buck power module with exposed inductor in an eQFN package
Approx. price (USD) 1ku | 2.95
Two-phase 180A power module in 9x10x5mm package
4V to 17V, current mode, quad 4A stackable step-down power module
Approx. price (USD) 1ku | 22
4V to 17V, current mode, dual, 4A stackable step-down power module
Approx. price (USD) 1ku | 13
4V to 17V, current mode, dual, 6A stackable step-down power module
Approx. price (USD) 1ku | 15
4V to 17V, current mode, quad 6A stackable step-down power module
Approx. price (USD) 1ku | 26
Benefits of our power modules
Reduce overall solution size
Achieve higher power density and reduce overall solution size with modules that integrate the FETs, controller, inductor and passives in a single package that uses 3D integration technology.
Achieve higher efficiency
Realize best-in-class efficiency with MagPack™ packaging technology that also improves thermal resistance to enable more efficient heat removal and enables a high Safe Operating Area (SOA).
Accelerate time to market
Go to market faster by eliminating the need for external component sourcing with easy-to-use modules that meet EMI requirements and reduce power design effort up to 45% compared to discrete solutions.
Minimize system losses
Improve EMI with modules that bring the power supply closer to the load to reduce board and system losses and also utilize MagPack™ technology’s 3D integration and superior shielding.
Technical resources
Exploring the value of power modules
MagPack™ technology: Four benefits of new power modules that can help you pack more power in less space
Power module package types and their benefits
Design & development resources
Create customized power supply and active filter circuits
WEBENCH® Circuit Designer creates customized power supply and active filter circuits based on your system requirements. The environment gives you end-to-end selection, design, and simulation capabilities that save you time during all phases of the analog design process.
Utilize our tools to help (...)
PSpice® for TI design and simulation tool
Power Stage Designer™ software tool of most commonly used switchmode power supplies
Power Stage Designer is a JAVA-based tool that helps speed up power-supply designs as it calculates voltages and currents of 21 topologies based on user inputs. Additionally, Power Stage Designer contains a Bode plotting tool and a helpful toolbox with various functions to make power supply design (...)