Powered devices
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
DC/DC control
Price|Quantity (USD)
Fault response
PD power level
PoE standards supported
Features
Package type
Pin count
Images
Vin (min) (V)
Vin (max) (V)
PoE current limit (min) (mA)
PoE inrush limit (mA) (typ) (A)
rDS(on) per FET (typ) (mΩ)
Status
10.2
60
750
0.14
300
802.3at Type 1 (802.3af), 802.3at Type 2, 802.3bt Type 3
13W, 25W
PD and DC/DC
Auto Retry
Adapter priority, Advanced startup, Automatic MPS, Error amplifier, Inrush delay, Primary-side adapter priority, Primary-side regulation, Spread-spectrum frequency dithering, Thermal shutdown
VQFN
45
$1.011 | 1ku
10.2
60
1550
0.14
300
802.3at Type 1 (802.3af), 802.3at Type 2, 802.3bt Type 3
13W, 25W, 51W
PD and DC/DC
Auto Retry
Adapter priority, Advanced startup, Automatic MPS, Error amplifier, Inrush delay, Primary-side adapter priority, Primary-side regulation, Second Gate Drive, Spread-spectrum frequency dithering, Thermal shutdown
VQFN
45
$1.547 | 1ku
10.2
60
750
0.14
300
802.3at Type 1 (802.3af), 802.3at Type 2, 802.3bt Type 3
13W, 25W
PD and DC/DC
Auto Retry
Adapter priority, Advanced startup, Automatic MPS, Error amplifier, Inrush delay, Primary-side adapter priority, Primary-side regulation, Second Gate Drive, Spread-spectrum frequency dithering, Thermal shutdown
VQFN
45
$0.983 | 1ku
10.2
57
405
0.14
360
802.3at Type 1 (802.3af)
13W
PD and DC/DC
Auto Retry
Advanced startup, Error amplifier, Integrated Switching FET, Primary-side adapter priority, Primary-side regulation, Spread-spectrum frequency dithering, Thermal shutdown
VSON
23
$0.950 | 1ku
10.2
57
405
0.14
360
802.3at Type 1 (802.3af)
13W
PD and DC/DC
Auto Retry
Advanced startup, Error amplifier, Integrated Switching FET, Primary-side regulation, Secondary-side adapter priority, Spread-spectrum frequency dithering, Thermal shutdown
VSON
23
$0.799 | 1ku
8
57
1550, 1900
0.2, 0.335, 200, 335
100, 300
802.3bt Type 3, 802.3bt Type 4
13W, 25W, 51W, 71W
PD Only
Auto Retry
Autoclass, Automatic MPS, Inrush delay, Non-standard POE++ compatible, PG, Thermal shutdown
VQFN
20
$1.040 | 1ku
8
57
1550, 1900
0.2, 0.335, 200, 335
100, 300
802.3bt Type 3, 802.3bt Type 4
13W, 25W, 51W, 71W
PD Only
Auto Retry
Adapter priority, Advanced startup, Automatic MPS, Non-standard POE++ compatible, PG, Primary Side Adapter Priority, Primary-side adapter priority, Programmable UVLO, Thermal shutdown
VQFN
20
$1.043 | 1ku
9.2
57
850
0.14
450
802.3at Type 1 (802.3af), 802.3at Type 2
13W, 25W
PD and DC/DC
Auto Retry
Primary-side adapter priority, Thermal shutdown, VFO
HTSSOP
16
$0.770 | 1ku
9.2
57
850
0.14
450
802.3at Type 1 (802.3af), 802.3at Type 2
13W, 25W
PD and DC/DC
Auto Retry
Primary-side adapter priority, Sleep Mode, Thermal shutdown, VFO
HTSSOP
20
$0.770 | 1ku
0
57
850
0.14
420
802.3at Type 1 (802.3af), 802.3at Type 2, Non-standard
13W, 25W, >25W
PD Only
Auto Retry
Thermal shutdown
HSOIC
8
$0.647 | 1ku
0
57
850
0.14
420
802.3at Type 1 (802.3af), 802.3at Type 2
13W, 25W
PD Only
Auto Retry
PG, Primary-side adapter priority, Thermal shutdown
HSOIC
8
$0.526 | 1ku
9.3
57
400
0.14
430
802.3at Type 1 (802.3af)
13W
PD and DC/DC
Auto Retry
Primary-side adapter priority, Second Gate Drive, Thermal shutdown
TSSOP
20
$1.452 | 1ku
9.3
57
405
0.14
700
802.3at Type 1 (802.3af)
13W
PD and DC/DC
Auto Retry
Primary-side adapter priority, Thermal shutdown
TSSOP
14
$0.816 | 1ku
9.3
57
850
0.14
430
802.3at Type 1 (802.3af), 802.3at Type 2
13W, 25W
PD and DC/DC
Auto Retry
Primary-side adapter priority, Second Gate Drive, Thermal shutdown
HTSSOP
20
$0.960 | 1ku
15.7
57
850
0.14
430
802.3at Type 1 (802.3af), 802.3at Type 2
13W, 25W
PD and DC/DC
Auto Retry
Primary-side adapter priority, Second Gate Drive, Thermal shutdown
HTSSOP
20
$0.854 | 1ku
15.7
57
850
0.14
430
802.3at Type 1 (802.3af), 802.3at Type 2
13W, 25W
PD and DC/DC
Auto Retry
Primary-side adapter priority, Second Gate Drive, Thermal shutdown
HTSSOP
20
$0.854 | 1ku
0
57
625
Programmable
580
802.3at Type 1 (802.3af)
13W, 25W
PD Only
Auto Retry
PG, Programmable UVLO, Thermal shutdown
HSOIC
8
$0.968 | 1ku
0
67
405
0.14
600
802.3at Type 1 (802.3af)
13W
PD and DC/DC
Auto Retry
Error amplifier, Thermal shutdown
HTSSOP
20
$1.085 | 1ku
0
67
405
0.14
600
802.3at Type 1 (802.3af)
13W
PD and DC/DC
Auto Retry
Error amplifier, Thermal shutdown
HTSSOP
20
$1.005 | 1ku
0
57
405
Programmable
580
802.3at Type 1 (802.3af)
13W
PD Only
Auto Retry
PG, Programmable UVLO, Thermal shutdown
TSSOP
8
$0.688 | 1ku
0
57
405
Programmable
580
802.3at Type 1 (802.3af)
13W
PD Only
Auto Retry
PG, Programmable UVLO, Thermal shutdown
SOIC
8
$0.968 | 1ku
0
57
405
Programmable
580
802.3at Type 1 (802.3af)
13W
PD Only
Latch
PG, Programmable UVLO, Thermal shutdown
SOIC, TSSOP
8
$0.968 | 1ku
0
57
405
Programmable
580
802.3at Type 1 (802.3af)
13W
PD Only
Latch
PG, Programmable UVLO, Thermal shutdown
SOIC, TSSOP
8
$0.871 | 1ku
0
57
405
Programmable
580
802.3at Type 1 (802.3af)
13W
PD Only
Latch
PG, Programmable UVLO, Thermal shutdown
SOIC, TSSOP
8
$0.968 | 1ku
Description
Enabled
Description
Vin (min) (V)
Enabled
Vin (min) (V)
Vin (max) (V)
Enabled
Vin (max) (V)
PoE current limit (min) (mA)
Enabled
PoE current limit (min) (mA)
PoE inrush limit (mA) (typ) (A)
Enabled
PoE inrush limit (mA) (typ) (A)
rDS(on) per FET (typ) (mΩ)
Enabled
rDS(on) per FET (typ) (mΩ)
PoE standards supported
Enabled
PoE standards supported
PD power level
Enabled
PD power level
DC/DC control
Enabled
DC/DC control
Fault response
Enabled
Fault response
Features
Enabled
Features
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Rating
Enabled
Rating
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Status
Enabled
Status
1
to
24
of
24
Page
1
of
1