High-side switch controllers
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Price|Quantity (USD)
Operating temperature range (°C)
Features
Current sense accuracy
Quiescent current (Iq) (µA)
Package type
Pin count
Short-circuit protection response time (µs)
Reverse polarity protection (V)
Images
Operating voltage (max) (V)
Operating voltage (min) (V)
IGate sink (typ) (A)
IGate source (typ) (A)
Status
TPS1200-Q1New
TPS1210-Q1New
TPS4800-Q1New
TPS4810-Q1New
TPS4812-Q1New
TPS4813-Q1New
TPS1214-Q1New
TPS1213-Q1New
40
3
-40
—
2
2
—
6
High-side RSNS, Overcurrent protection with adjustable delay, Precharge FET driver, Short circuit protection, VDS Sensing, high-side or Low-side current sense
$1.224 | 1ku
-40 to 125
VSSOP
19
40
3
-40
—
2
2
—
6
High-side RSNS, Overcurrent protection with adjustable delay, Precharge FET driver, Short circuit protection, VDS Sensing, high-side or Low-side current sense
$1.265 | 1ku
-40 to 125
VSSOP
19
80
3.5
-65
—
2
2
—
6
Fault Diagnostics, High-side RSNS, Low Quiescent Current, Overcurrent protection with adjustable delay, Overvoltage protection, Reverse polarity protection, Short circuit protection, VDS Sensing, adjustable UVLO, high-side or Low-side current sense
$1.429 | 1ku
-40 to 125
VSSOP
19
80
3.5
-65
—
2
2
—
6
Fault Detection, High-side RSNS, Low Quiescent Current, Overcurrent protection with adjustable delay, Precharge FET driver, Reverse polarity protection, Short circuit protection, Undervoltage Lock Out (UVLO), VDS Sensing, high-side or Low-side current sense
$1.530 | 1ku
-40 to 125
VSSOP
19
80
3.5
-65
—
2
2
+/-2% at 30-mV VSNS
6
Automatic load wake-up, Bi-directional, Fault Diagnostics, High-side RSNS, Over Temperature Protection, Overcurrent protection with adjustable delay, Precharge FET driver, Short circuit protection, Undervoltage Lock Out (UVLO), VDS Sensing
$2.245 | 1ku
-40 to 125
VQFN
23
80
3
-65
—
2
2
—
6
Automatic load wake-up, Fault Diagnostics, High-side RSNS, Overcurrent protection with adjustable delay, Precharge FET driver, Short circuit protection, Undervoltage Lock Out (UVLO), VDS Sensing
$1.735 | 1ku
-40 to 125
VSSOP
19
60
3.5
—
—
2
2
+/-2% at 30-mV VSNS
6
AEC-Q100 Automotive Qual, Adjustable current limit, Automatic load wake-up, Automotive load dump compatibility, Current monitoring, Over Temperature Protection, Precharge FET driver, Short circuit protection
$1.711 | 1ku
-40 to 125
VQFN
23
40
3.5
-40
35
2
1.69
—
6
Automatic load wake-up, High-side RSNS, Low Quiescent Current, Precharge FET driver, Short circuit protection, VDS Sensing, adjustable UVLO
$1.429 | 1ku
-40 to 125
VSSOP
19
40
3.5
—
—
4
4
+/-2% @ 30mV +/-6% @ 5mV
—
Adjustable current limit, Automotive load dump compatibility, Current monitoring, Short circuit protection
$1.260 | 1ku
-40 to 125
VSSOP
19
80
3.5
-30
—
4
4
+/-2% @ 30mV +/-6% @ 5mV
1.2
Automotive load dump compatibility, Current monitoring, Current sense/monitor, High-side RSNS, Overcurrent protection with adjustable delay, Precharge FET driver, Short circuit protection
$1.460 | 1ku
-40 to 125
VSSOP
19
Description
Enabled
Description
Operating voltage (max) (V)
Enabled
Operating voltage (max) (V)
Operating voltage (min) (V)
Enabled
Operating voltage (min) (V)
Reverse polarity protection (V)
Enabled
Reverse polarity protection (V)
Quiescent current (Iq) (µA)
Enabled
Quiescent current (Iq) (µA)
IGate sink (typ) (A)
Enabled
IGate sink (typ) (A)
IGate source (typ) (A)
Enabled
IGate source (typ) (A)
VGS (max) (V)
Enabled
VGS (max) (V)
Current sense accuracy
Enabled
Current sense accuracy
Short-circuit protection response time (µs)
Enabled
Short-circuit protection response time (µs)
Features
Enabled
Features
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Rating
Enabled
Rating
Status
Enabled
Status
1
to
10
of
10
Page
1
of
1