High-side switches
Drive greater reliability at the output for any load
Browse by category
Select by feature
Number of channels
Voltage
New products
Automotive, four-channel 120mΩ smart high-side switch with low power mode
Approx. price (USD) 1ku | 0.902
Automotive, 60V, 4A, 83mΩ one-channel smart high-side switch with adjustable current limit
Approx. price (USD) 1ku | 0.781
Achieve reliable output power protection
High-accuracy current sensing
Accurate current sensing enables real-time monitoring of system loads through open load detection without calibration and eliminates the need for additional sensing components.
Adjustable current limit for targeted protection
Our high-side switches help protect against high inrush current, overload and short-circuit conditions. Adjustable current limit reduces PCB traces and connector sizes to lower your system costs.
Robust, qualified solutions
Our devices are tested against the rigorous requirements of industry standards, including AEC-Q100, ISO-7637 and IEC-61000.
Technical resources
Power your factory floor with TI high-side switches
Adjustable Current Limit of Smart Power Switches (Rev. B)
AEC-Q100-012 Short-Circuit Reliability Test Results for Smart Power Switches (Rev. A)
Discover featured applications
Build versatile zonal modules that can drive a multitude of loads with reduced vehicle cabling
Increased automotive electrical demands require zonal modules that can accommodate a wide range of power needs. Our high-side switches enable design flexibility and contribute to a space- and weight-conscious solution through reduced cabling and fuse replacement.
Benefits:
- Strikes a balance between thermal performance and size.
- Replacing discrete relays and fuses helps optimize vehicle cabling.
- Fault-detection measures.
Featured resources
- TIDA-00971 – Automotive load short-circuit reliability and accurate current sensing reference design
- TIDA-01184 – Smart Power Switch for Seat Heater Reference Design
- TPS1HC30-Q1 – Automotive, 30-mΩ, 5-A single-channel smart high-side switch
- TPS4H160-Q1 – 40-V, 160-mΩ, 4-ch automotive smart high-side switch with adjustable current limit
- TPS1HC100-Q1 – Automotive, 100-mΩ, 2.5-A, one-channel smart high-side switch
Accommodate higher battery voltages and provide accurate monitoring
As the automotive industry moves toward hybrid electric vehicles (HEVs) and electric vehicles (EVs), efficient battery management becomes the primary engineering challenge. Our high-side switches have the features and protections necessary for overcoming battery-monitoring design and control challenges.
Benefits:
- Feedback that enables efficient control and battery balancing.
- Built-in system redundancies to help prevent failure.
- Overload, short-circuit and reverse-battery protection.
Featured resources
- TPS1HC30-Q1 – Automotive, 30-mΩ, 5-A single-channel smart high-side switch
- TPS1HC100-Q1 – Automotive, 100-mΩ, 2.5-A, one-channel smart high-side switch
- TPS2HB35-Q1 – 40-V, 35-mΩ, 2-ch automotive smart high-side switch with adjustable current limit
Distribute 24 V across the factory floor and drive offboard loads in programmable logic controller, motor-drive and robotics applications
Our industrial high-side switches offer smart solutions for enabling smaller and more power-efficient factory modules with increased power density.
Benefits:
- Reliably drive offboard loads such as holding brakes, fans, digital outputs, tool attachments and safe-torque-off circuits in motor drives and robotics.
- Adjustable current limiting and current sensing for protecting and diagnosing load events such as wire breaks, short circuits and overload currents.
Featured resources
- TIDA-01552 – 8 Channel, 2-A High-Side Driver Reference Design for Digital Output Modules
- TIDA-010234 – Eight-port IO-Link master reference design
Power and protect offboard ADAS sensors, radars and cameras while providing accurate diagnostics
Advanced driver assistance systems (ADAS) require compact power-switch solutions to provide both power and protection to remote sensor, radar and camera boards. Our high-side switches integrate both protection and diagnostics into a single integrated circuit for driving remote boards.
Benefits:
- Adjustable current limiting and current sensing for protecting and diagnosing load events such as wire breaks, short circuits and overload currents.
- Fault reporting, inrush current control and short-circuit protection.
Featured resources
- TIDA-01323 – ADAS multi-sensor hub reference design with quad 4-Gbps FPD-Link III, dual CSI-2 output, and PoC
- TPS1HC30-Q1 – Automotive, 30-mΩ, 5-A single-channel smart high-side switch
- TPS1HC100-Q1 – Automotive, 100-mΩ, 2.5-A, one-channel smart high-side switch
- TPS4H160-Q1 – 40-V, 160-mΩ, 4-ch automotive smart high-side switch with adjustable current limit
Design efficient and Functional Safety-Capable instrument cluster and infotainment systems
Automotive instrument clusters and infotainment modules continue to feature more safety and status information for drivers. Our high-side switches can drive the loads for these bigger screens and numerous LEDs in a protected and power-conscious way.
Benefits:
- Adjustable current limiting and current sensing for protecting and diagnosing load events such as wire breaks, short circuits and overload currents.
- An integrated drain-to-source voltage clamp enables the dissipation of inductive energy stored in long cables and inductive loads.
Featured resources
- TPS1HC100-Q1 – Automotive, 100-mΩ, 2.5-A, one-channel smart high-side switch
- TPS1HC30-Q1 – Automotive, 30-mΩ, 5-A single-channel smart high-side switch
- TPS2H160-Q1 – 40-V, 160-mΩ, 2-ch automotive smart high-side switch with adjustable current limit
Distribute power across EV chargers and renewable energy systems
Electric vehicle (EV) charging requires safe, quick and efficient charging systems. As charging demands increase, so does the need to flexibly handle electrical loads. Our industrial high-side switches offer smart solutions for your designs, with diagnostics and transient protection.
Benefits:
- Adjustable current limiting and current sensing for protecting and diagnosing load events such as wire breaks, short circuits and overload currents.
- An integrated drain-to-source voltage clamp enables the dissipation of inductive energy stored in long cables and inductive loads.
Featured resources
- TIDA-01552 – 8 Channel, 2-A High-Side Driver Reference Design for Digital Output Modules
- TIDA-010234 – Eight-port IO-Link master reference design