Series voltage references
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
VO (V)
Price|Quantity (USD)
Rating
Features
Package type
Pin count
TI functional safety category
Images
Initial accuracy (max) (%)
Temp coeff (max) (ppm/°C)
Vin (min) (V)
Vin (max) (V)
Iq (typ) (mA)
Status
1.024, 1.2, 1.25, 1.6, 1.8, 2.048, 2.5, 3, 3.3, 4.096, 5
0.05
12
DSBGA, SOT-23
4, 6
1.7
6
0.00065, 0.00068
$0.698 | 1ku
Catalog
—
Enable pin
2.5, 3, 3.3, 4.096
0.05
8
SOT-23-THN
5
2.52
5.5
0.36
$1.315 | 1ku
Automotive
Functional Safety-Capable
Enable pin, Multiple outputs
3.3
0.05
6
SOT-23
6
2.55
12
0.072
$2.919 | 1ku
HiRel Enhanced Product
—
4-wire output, Enable pin
4.096
0.05
6
SOT-23
6
4.15
12
0.072
$2.919 | 1ku
HiRel Enhanced Product
—
4-wire output, Enable pin
2.5
0.05
6
SOT-23
6
2.55
12
0.072
$2.919 | 1ku
HiRel Enhanced Product
—
4-wire output, Enable pin
2.5, 3, 3.3, 4.096, 5
0.05
6
SOT-23, VSSOP
5, 6, 8
2.55
12
0.072
$1.404 | 1ku
Automotive
Functional Safety-Capable
4-wire output, Enable pin
1.25, 2.048, 2.5, 3, 3.3, 4.096
0.2
20
SOT-23
3
1.8
5.5
0.1
$1.401 | 1ku
Automotive
Functional Safety-Capable
—
4.096
0.05
3
VSSOP
8
4.35
5.5
0.82
$3.354 | 1ku
Catalog
—
Integrated low-output impedance buffer
4.096
0.05
8
VSSOP
8
4.35
5.5
0.82
$1.917 | 1ku
Catalog
—
Integrated low-output impedance buffer
4.096
0.05
5
VSSOP
8
4.35
5.5
0.82
$2.875 | 1ku
Catalog
—
Integrated low-output impedance buffer
2.5, 3, 3.3
0.05, 0.1, 0.2, 0.4
10, 20
SOT-23
5
2.2
5.5
0.06
$0.950 | 1ku
Automotive
Functional Safety-Capable
Enable pin
Description
Enabled
Description
VO (V)
Enabled
VO (V)
Initial accuracy (max) (%)
Enabled
Initial accuracy (max) (%)
Temp coeff (max) (ppm/°C)
Enabled
Temp coeff (max) (ppm/°C)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Vin (min) (V)
Enabled
Vin (min) (V)
Vin (max) (V)
Enabled
Vin (max) (V)
Iq (typ) (mA)
Enabled
Iq (typ) (mA)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Rating
Enabled
Rating
TI functional safety category
Enabled
TI functional safety category
Features
Enabled
Features
LFN 0.1 to 10 Hz (typ) (µVPP)
Enabled
LFN 0.1 to 10 Hz (typ) (µVPP)
Iout/Iz (max) (mA)
Enabled
Iout/Iz (max) (mA)
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Shutdown current (ISD) (typ) (µA)
Enabled
Shutdown current (ISD) (typ) (µA)
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Status
Enabled
Status
1
to
50
of
86
Page
1
of
2