Power op amps
Industry's most diverse portfolio of high-voltage & high-current op amps
Browse by category
Select by parametric specification
High voltage (≥45 V)
Capability of up to 180-V power supplies with unity gain stability.
High current (≥200 mA)
Best-in-class output robustness of up to 10-A current delivery.
Small footprint
Thermally-enhanced packages optimized for space-constrained designs and high density boards.
New products
Dual 85V high speed-to-power ratio (100V/µs to 400µA), precision (100µV offset) amplifier
Approx. price (USD) 1ku | 3.49
Single 85V high speed-to-power ratio (100V/µs to 400µA), precision (100µV offset) a
Approx. price (USD) 1ku | 2.95
85V, 100µV wide-bandwidth (10MHz) high-output-current (250mA) precision operational amplifier
Approx. price (USD) 1ku | 2.5
85V high speed (100V/µs) to power (400µA) ratio precision op-amp in small package
Approx. price (USD) 1ku | 2.254
Why choose TI power op amps?
Built-in protection and diagnostics features
Diagnostic flags and integrated protection circuits such as thermal shutdown, adjustable current, and current-limiting ensure safe operation within the tolerable temperature range.
Application specific integration
Integrated solutions such as ALM2403-Q1 help reduce BOM cost, board space and are optimized for lower distortion, a critical specification for position sensing.
Small footprint
Thermally-enhanced packages with PowerPADTM integrated circuit packages.
Optimized for AC performance
Optimized for full-power bandwidth to minimize distortion in position sensing circuits.
Technical resources
Applying the ALM2403-Q1 Single-Chip Resolver Solution to Reduce System Costs
Driving Piezoelectric Loads With the OPA462 Precision Amplifier
Techniques for Extending the Usable Power Supply Range of the OPA462
Design & development resources
PSpice® for TI design and simulation tool
Dual operational amplifier with high-current output and slew rate evaluation module
OPA462 Evaluation module
The OPA462 evaluation module provides a platform to evaluate the OPA462 high-voltage, high-current operational amplifier. Multiple component footprints allow most common circuit configurations including Howland current pump.