Digital isolators
Reliable digital isolators - reinforced, low EMI, integrated transformer drivers, and isolated DC/DC converters with diverse package options
Browse by category
Select by type
Digital isolators by rating
Select digital isolators by catalog, automotive, or space rating to meet your application’s reliability and qualification requirements
Digital isolators by channel count
Select digital isolators by channel count
Digital isolators by creepage
Select digital isolators based on system creepage requirements.
Digital isolators by interface
Select digital isolators based on interface
Digital isolators with integrated power
Digital isolators with integrated power featuring isolation ratings of 5kVRMS, up to 0.65W output power, high efficiency and low electromagnetic emissions
Isolation rating
Select digital isolators based on isolation rating
Related categories
New products
Low-power with high-bandwidth, 4-channel, 3 forward/1 reverse, reinforced, digital isolator
Approx. price (USD) 1ku | 1.691
Noise-immune, dual-channel, 1 forward/1 reverse, digital isolator
Approx. price (USD) 1ku | 0.49
Noise-immune, six-channel, 4 forward/2 reverse, digital isolator
Approx. price (USD) 1ku | 1.039
Noise-immune, six-channel, 3 forward/3 reverse, digital isolator
Approx. price (USD) 1ku | 1.039
Noise-immune, quad-channel, 2 forward/2 reverse, digital isolator
Approx. price (USD) 1ku | 0.662
Noise-immune, quad-channel, 4 forward/0 reverse, digital isolator
Approx. price (USD) 1ku | 0.662
Redefine signal isolation for every design
Superior performance
Deliver up to 5.7kV, 200Mbps data rate, and 250kV/µs CMTI with ultra-low power. TI’s SiO₂ isolation barrier ensures high reliability, low EMI, and robust signal integrity across noisy environments.
Scalable porfolio
Choose from basic, reinforced and integrated-power isolators across a variety of package sizes. Whether your design prioritizes footprint, cost, or maximum isolation, TI has the right solution.
Proven reliability
Designed for automotive (AEC-Q100), industrial and space (QML-V, radiation-tolerant) applications, TI isolators provide certified protection with ATEX / IECEx compliance and long-term stability.
Digital isolators
Understanding isolation rating
The terms galvanic, basic and reinforced are commonly used to describe isolation voltage ratings.
- Galvanic: Provides electrical insulation between circuits to address ground potential differences.
- Basic: A certified layer of protection against electrical shock. Ideal for systems with additional protective measures. Basic isolation delivers dependable performance while the insulation remains intact.
- Reinforced: A more robust certified insulation system that delivers the equivalent protection of two independent isolation elements, combining basic and supplementary protections. Rated for direct contact environments, eliminating the need for additional protective measures.
Understanding Functional Isolation (Rev. A)
Shrinking Solution Size and Cost With Functional Isolation
Introduction to isolation
Featured products for digital isolation
Explore our diverse range of package options
TI offers isolation devices in a wide variety of package options to save board space or meet maximum creepage for high voltage system requirements. From our most compact 2mm x 2mm QFN package to our largest 10.3mm x 14mm creepage DWW package, TI's packages deliver proven performance across every application.
Shrinking Solution Size and Cost With Functional Isolation
Considerations for Selecting Digital Isolators
Discover our HiREL isolation devices
In today’s competitive aerospace and defense market, reliability is non-negotiable. TI offers a comprehensive portfolio of high-reliability (HiRel) semiconductors engineered to perform in the most extreme environments. Our solutions include:
- Wide Temperature Range: -55°C to 125°C
- Space-Enhanced Components: Built to withstand the challenges of space environments.
- Ultra-High-Temperature Options: Designed for harsh terrestrial conditions where durability is essential.
How space-grade digital isolation meets high radiation and immunity requirements i
How to Isolate Signals with Digital Isolators in Emerging LEO Satellite Apps (Rev. A)
Featured products for high reliability isolation
Why use isolation with integrated power?
TI offers a comprehensive portfolio of isolation devices with different levels of integrated power, engineered to minimize board space while delivering high-performance features for isolated system designs.
Our latest generation of ISOW and ISOxxxxT devices makes integration effortless, saves time, reduces cost, and eliminate the complexity of combining discrete isolation and power components.
Choose from a wide range of products tailored to your system-level needs, including:
- Number of outputs
- Output power
- Regulation requirements
- Input voltage range
With TI’s integrated isolation porfolio, you get a single, cost-effective solution without compromising performance.
Benefits of an Isolated CAN Transceiver with Integrated Power
Optimize Your Design with Isolated RS-485 Transceivers with Integrated Power
How to Meet CISPR 32 Radiated Emissions Limits With ISOW7741
Featured products for isolation for integrated power
Explore our optimized digital isolators with ultra-low power and high speed
TI’s optimized digital isolator families are designedfor applications that demand high safety, low power consumption, and compact size. Offering up to 3kVrms isolation and a projected barrier lifetime of over 100 years, our devices deliver robust protection across a wide range of systems. Available in our smallest package options, these isolators are ideal for space-constrained, high-reliability designs where performance cannot be compromised.
How to Isolate Two-Wire Loop-Powered Field Transmitters (Rev. B)
How To Simplify Isolated 24V PLC Digital Input Module Designs (Rev. D)
More questions? Visit TI's engineer to engineer (E2E) forum
TI’s E2E™ design support forums are your go-to resource for guidance at every stage of the design process. Our experienced engineers are ready to answer your technical questions and share insights—helping you resolve design challenges quickly and confidently.