Automotive body & lighting MCUs
Leverage our scalable microcontroller (MCU) portfolio, from compact entry-level devices to efficient full-featured MCUs
Browse by Arm core
Arm Cortex-M33 MCUs
Performance-optimized 160MHz MCUs with floating-point unit and advanced security enablers including Arm® TrustZone® technology. Supports ASIL-B hardware integrity and AUTOSAR for seamless integration.
Arm Cortex-M0+ MCUs
32-bit scalable MCU portfolio with options including low-cost 24MHz, low-power 32MHz and high-performance 80MHz. Supports hardware integrity up to ASIL-B and analog integration for compact design.
Arm Cortex-R MCUs
Combines an Arm® Cortex®-R core’s real-time performance with type-5 pulse width modulators (PWMs) and programable real-time units (PRUs) to enable next-generation automotive controllers.
Browse by C2000 real-time cores
C28 MCUs
32-bit fixed or floating-point control core optimized for fast, predictable real-time performance in digital power and motor control.
Related categories
Automotive powertrain, zone & chassis MCUs
Empower automotive electrification, communication, and safety with our scalable real-time MCUs
PMICs
Integrated PMICs enable single-chip solutions to power microcontrollers (MCUs) and companion peripherals, memory, input/outputs, sensors and more.
Discover featured applications
Enhance comfort and efficiency with compact, quiet thermal management solutions using intelligent motor control
Our C2000 and Arm® Cortex® microcontrollers enable efficient, quiet, and scalable thermal management for automotive systems. In hybrid EVs (HEVs) and EVs, thermal-management systems are second only to powertrain systems in power consumption. Improving system-level efficiency for heating and cooling systems thus has a direct impact on driving range. Our technology and expertise help optimize energy-conversion efficiency and reduce power losses while improving the overall driving experience. Together, these microcontroller families enable compact, real-time designs.
Featured resources
- TIDM-02021 – 11kW three-phase bidirectional onboard charger and low-voltage DC-DC reference design with F29x MCU
- MSPM0G3519-Q1 – Automotive 80MHz ARM® Cortex®-M0+ MCU with 512kB flash, 128kB SRAM, 2 CAN, 2 ADC, DAC, COMP
- TMS320F280023-Q1 – Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 64-KB flash
- TMS320F2800156-Q1 – Automotive C2000™ 32-bit MCU 100-MHz 256-KB flash with CAN-FD, lockstep ASIL B, grade 0 and 1
Enhance safety and visibility with advanced illumination
Power automotive lighting applications using Arm Cortex-M0+ , Arm Cortex-R, and C2000 real-time microcontrollers.
Benefits:
- Rich communication support for LED driver stages (LIN, CAN , CAN-FD and more).
- Wide-range of memory and package options.
- Analog integration with high-resolution PWM, advanced timers, high-precision ADCs, DACs, operational amplifiers, and comparator systems.
- High performance control loop for buck-boost achieve up to 95% efficiencies.
Featured resources
- TIDM-AUTO-DC-LED-LIGHTING – Multiple Channels of High Density LED Control for Automotive Headlight Applications
- TMS320F2800156-Q1 – Automotive C2000™ 32-bit MCU 100-MHz 256-KB flash with CAN-FD, lockstep ASIL B, grade 0 and 1
- MSPM0G3519-Q1 – Automotive 80MHz ARM® Cortex®-M0+ MCU with 512kB flash, 128kB SRAM, 2 CAN, 2 ADC, DAC, COMP
- AM2612-Q1 – Up to 400MHz dual-core Arm® Cortex®-R5F-based MCU with real-time control, safety and security
- LAUNCHXL-F2800157 – C2000™ real-time MCU F2800157 LaunchPad™ development kit
- LP-MSPM0G3519 – MSPM0G3519 LaunchPad™ development kit evaluation module
Realize efficient body motor designs with compact package size, high compute performance and abundant code examples
Scalable MCUs for your automotive door, roof, seat, trunk, and window module designs with several key benefits
Benefits:
- Precise control enabled by ePWM or advanced timers with deadband support and complementary outputs.
- Compact footprint with 2x2mm WSON8, 5x5mm VQFN32, and other small packages suitable for space-constrained designs.
- Integrated analog including high-speed ADC, zero-drift operational amplifier, comparator, and DAC.
- Rich software ecosystem featuring example codes and reference designs of various motors.
Featured resources
- MSPM0L1306-Q1 – Automotive 32-Mhz Arm® Cortex®-M0+ with 64-KB flash, 4-KB RAM, 12-bit ADC, OPA,LIN
- MSPM0G3507-Q1 – Automotive 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHAC
- TMS320F2800157-Q1 – Automotive C2000™ 32-bit MCU 120-MHz 256-KB flash with HRPWM, CAN-FD, lockstep ASIL B, grade 0 and 1
- Full-Featured Automotive Side Mirror – Application brief
- MSPM0 MCU Advantages in Automotive Application – White paper