Low-power MCUs

Power your designs with ultra-efficient low-power microcontrollers (MCUs) that deliver performance with minimal current consumption

parametric-filterView all products
Our low-power MCUs deliver exceptional energy efficiency through rapid wakeup (as low as 5µs) from deep sleep modes. Whether designing energy harvesting edge devices or battery-operated nodes for internet of things (IoT) applications, our MCUs help increase application lifetime and decrease overall system power. Our robust development ecosystem enables faster time to market with the following tools: MSPM0-Calc for accurate power estimation, Code Composer Studio with integrated EnergyTrace™ for real-time µA-level current measurement and debugging, full software development kits (SDKs) with energy-aware example code and optimized low-power peripheral drivers for maximizing energy efficiency.

Browse by category

Entry level MCUs

Low-cost Arm Cortex-M0+ MCUs with easy-to-use tools like ZeroCode Studio and SysConfig. Achieves 71 μA/MHz in run mode, 1uA standby with retention for power efficient embedded systems. 

Precision analog MCUs

Reduce bill of materials (BOM) cost and footprint with integrated comparators, and zero-drift op amps. In sleep, these peripherals stay active at only 1 mA, enabling ultra-low power operation.  

MSP430 MCUs

Ultra-low-power 16-bit reduced instruction set computer (RISC) core MCUs with standby current down to 0.7μA and memory options with magnitudes more write and erase cycles than flash.

Featured tools

IDE, configuration, compiler or debugger
EnergyTrace Technology

EnergyTrace™ software for MSP430™ MCUs, MSP432™ MCUs, CC13xx wireless MCUs and CC26xx wireless MCUs is an energy-based code analysis tool that measures and displays the energy profile of an application and helps optimize it for ultra-low-power consumption.

As most developers know, it is difficult (...)

Design resources
MSPM0-CALC
The MSPM0 power estimation tool provides a quick way to estimate the power consumption of the M0 devices with individual peripheral enablement and customizations based on use case. The lab-based peripheral consumption measurements provide real-world power.
Evaluation board
MSPM0L1306 LaunchPad™ development kit for 32-MHz Arm® Cortex®-M0+ MCU

The LP-MSPM0L1306 LaunchPad™ development kit is an easy-to-use evaluation module (EVM) based on the MSPM0L1306. It contains everything needed to start developing on the MSPM0L1306 M0+ MCU platform, including on-board debug probe for programming, debugging and energy measurements. The board (...)

Featured software

Software development kit (SDK)
MSPM0 software development kit (SDK)

The MSPM0 SDK provides the ultimate collection of software, tools and documentation to accelerate the development of applications for the MSPM0 MCU platform under a single software package.

IDE, configuration, compiler or debugger
CCStudio™ integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

Software development kit (SDK)
MSP430 microcontroller software development kit resources

MSP430-SDK is a collection of resources that help users to write effective code for MSP430 microcontrollers (MCUs). These resources support ALL MSP430 microcontrollers. As one user mentioned, “It’s essentially everything developers need to become MSP430 microcontroller experts!”

This collection of (...)

MSPM0L2117
Low-power MCUs

32MHz Arm® Cortex®-M0+ MCU with 128KB flash, 12KB SRAM, 12-bit ADC, COMP and LCD

Approx. price (USD) 1ku | 0.771

MSPM0L2116
Low-power MCUs

32MHz Arm® Cortex®-M0+ MCU with 64KB flash, 12KB SRAM, 12-bit ADC, COMP and LCD

Approx. price (USD) 1ku | 0.721

MSPM0L1116
Low-power MCUs

32MHz Arm® Cortex®-M0+ MCU with 64KB dual-bank flash, 16KB SRAM, 12-bit 1.68Msps ADC

Approx. price (USD) 1ku | 0.496

MSPM0L1117
Low-power MCUs

32MHz Arm® Cortex®-M0+ MCU with 128KB dual-bank flash, 16KB SRAM, 12-bit 1.68Msps ADC

Approx. price (USD) 1ku | 0.546

Why choose our low-power MCUs?

checkmark

Fast wake-up

Wake-up times as low as 1μs enable our devices to stay in low-power modes longer, while responding immediately to real-time events.

checkmark

Independent power domain

Voltage battery (VBAT) enables critical peripherals to remain active when the devices voltage supply is disconnected, ensuring long-term timekeeping or event monitoring.

checkmark

More compute, less power

Our devices deliver low-power efficiency in active run mode down to 71uA/MHz, enabling more compute per milliwatt for responsive, always-on applications.

checkmark

Extended battery life

Our devices minimize power consumption in battery-powered applications using advanced standby and shutdown modes, down to 1uA and 16nA respectively, with SRAM retention and GPIO wakeup capabilities.