Real-time digital power MCUs

Utilize cutting-edge, real-time control from industry pioneers to achieve efficient digital power

parametric-filterView all products
Our real-time MCUs deliver ultra-low-latency digital power control for solar and renewable energy systems, electric vehicle charging, data centers, high-voltage direct current converters, solid state transformer systems and more. To maximize power efficiency, our devices leverage precise current and voltage sensing to create fast control-loop responses. Inbuilt safety enablers aid robust functional safety, and embedded AI accelerators ensure added reliability. Supported by our comprehensive software ecosystem, development tools, and production-proven reference designs, this scalable platform reduces time-to-market.

Browse by core

C29 core: high performance with fast control

Next-generation 64-bit real-time core, built bottoms up for demanding control system performance. Includes advanced safety architectures and built-in security enablers.

C28 core: deterministic control

32-bit fixed- or floating-point control core, optimized for fast, predictable real-time performance in digital power control.

Arm® Cortex®-R core: standardized platform

32-bit Arm core bringing an industry standard platform along with real-time control, advanced networking, safety and security to your designs.

Browse by family

F29H85 MCUs: safety, security and control

Integrates three 200MHZ, 64-bit C29 CPU cores with advanced security — including hardware a security module (HSM) — and safety for uninterruptible power supply (UPS) and electric vehicle chargers.

F28E12 MCUs: low cost control

Low-cost C28 core offering real-time control, premium analog with small package options designed for simple digital power topologies for power conversion systems, power optimizers and liquid cooling.

F28P65 MCUs: Control and integration

Features two 200Mhz C28 cores, a coprocessor, latest pulse-width modulation and Ethernet for Control Automation Technology for string inverters, solid state transformers, UPS and battery backup units.

AM263P MCUs: ecosystem, safety and communication

Integrates four 400MHz ARM cores, EtherCAT (Parallel Redundancy Protocol, time-sensitive networking), HSM, a programmable real-time unit and a standard ecosystem for battery management and inverters.

F28P55 MCUs: edge intelligence

Combines TinyEngine™ neural network processing unit (NPU) with a 150Mhz C28 core and math coprocessor, enabling power conversion and system monitoring. Designed for power supplies and microinverters.

AM2611
Real-time digital power MCUs

Single-core Arm Cortex-R5F MCU up to 400 MHz with real-time control and security

Approx. price (USD) 1ku | 5.61

F28E120SC
Real-time digital power MCUs

C2000™ 32-bit MCU with 160 MHz, 128-KB flash, FPU, PGA

Approx. price (USD) 1ku | 0.6

F28377D-SEP
Real-time digital power MCUs

Radiation-tolerant 32-bit MCU with 800MIPs and dual C28 and CLA cores with 1MB flash

F28E120SB
Real-time digital power MCUs

C2000™ 32-bit MCU with 160 MHz, 64KB flash, FPU, PGA

Approx. price (USD) 1ku | 0.49

Explore our key technologies

Double real-time performance and enhance security support with the C29 MCU core

The C29 MCU includes the next-generation CPU of the C28 core, which has been around for over two decades. It offers a very long instruction word (VLIW) architecture with a fully protected pipeline, along with multiple instruction sizes.

Benefits:

  • Improved instruction parallelism and bus throughput.
  • Highly efficient real-time control with low latency.
  • High-performance general-purpose and digital signal processing (DSP) capabilities.
  • Better code efficiency.
  • Safety Integrity Level (SIL) 3 functional safety capabilities with code isolation in hardware.
  • Enhanced debugging and trace capability.
White paper
The C29 CPU – Unrivaled Real-Time Performance with Optimized Architecture on C2000 MCUs
This white paper introduces the C29 CPU, which delivers faster control and DSP performance versus the C28 core along with hardware safety, software pipelining, and motor and pulse-width modulation (PWM) signal processing.
PDF | HTML
Application brief
How MCUs Built With Innovative C29 Cores Increase Real-Time Performance in High-Voltage Systems
This application brief shows how MCUs built on our C29 core offer two to five times real-time performance gains over C28 cores in high-voltage systems such as solar inverters and AI Server PSUs.
PDF | HTML
User guide
Application Software Migration to the C29 CPU User's Guide
This user's guide explains how to migrate from the C28 or control law accelerator to the C29 CPU, detailing use cases, programming model changes, data-type differences, assembly impacts and migration tools.
PDF | HTML
Featured products for Real-time control MCUs
F29H850TU PREVIEW C2000™ 64-bit MCU with C29x 200MHz tri-core, lockstep, functional safety compliance, 4MB

Improve system efficiency and safety with accurate fault detection

Edge artificial intelligence (AI) makes electronics more responsive, efficient and secure. Bringing computational power closer to the data source enables decisions on the device instead of in the cloud. Our microcontroller devices are enabled to support edge AI operations, including our edge AI-accelerated devices with our integrated TinyEngine™ NPU.

Benefits:

  • Up to 99% accuracy in arc fault detection and grid system condition monitoring.
  • Single-chip solution eases design and development.
  • Complete tool chain and ecosystem with documentation to support quicker time to market.
  • The TinyEngine™ NPU enables five to 10 times lower latency.
Technical article
Optimizing system fault detection in real-time control systems with edge AI-enabled MCUs
This technical article explains how integrated TinyEngine™ NPUs run convolutional neural networks to detect solar arc faults locally, boosting reliability and reducing downtime and false alarms.
PDF | HTML
Video
Edge AI with C2000™ MCUs for more accurate and reliable arc fault detection
This video illustrates how C2000 MCUs can increase the overall safety of solar applications by improving the accuracy of arc fault detection.
Featured products for Edge AI-enabled devices
TMS320F28P550SJ ACTIVE C2000™ 32-bit MCU with 150MHz 1.1MB flash C28x + CLA, five ADCs, CLB, AES and NPU
TMS320F28P550SG ACTIVE C2000™ 32-bit MCU with 150MHz 512KB flash C28x + CLA, five ADCs, CLB, AES and NPU
F29H850TU PREVIEW C2000™ 64-bit MCU with C29x 200MHz tri-core, lockstep, functional safety compliance, 4MB

Advanced digital power conversion

Our scalable, ultra-low-latency, real-time MCUs enhance efficiency in power electronics. Our portfolio has a range of design resources to help you evaluate and develop your application. 

The on-chip programmable real-time unit (PRU) subsystem on some of our devices enable low-latency processing for tasks like comms and data handling. This allows the main processor to focus on general tasks while offloading computationally expensive or time-critical workloads to the PRU. 

Benefits:

  • Highly accurate sensing.
  • Higher performance control.
  • Advanced actuation.
  • Tight peripheral coupling.
Application note
Real-Time Benchmarks Showcasing C2000™ Control MCU's Optimized Signal Chain (Rev. A)
This application note describes a real-time benchmark created around a real world control application that highlights the intricacies of real-time control and the need for this more comprehensive benchmarking approach.
PDF | HTML
Technical article
Optimizing power efficiency and density in power electronics with real-time MCUs
This technical article discusses how to optimize power efficiency and density using real-time C2000 MCUs, highlighting low-latency control in solar inverters, EV chargers and next-generation power supplies to boost performance.
PDF | HTML
Application note
Enhancing the Computational Performance of the C2000™ Microcontroller Family (Rev. C)
This application note shows how C2000 MCUs with integrated hardware accelerators process communications and signal math four to seven times faster than pure software on C28 cores.
PDF | HTML
Featured products for Real-time control MCUs
TMS320F28P550SJ ACTIVE C2000™ 32-bit MCU with 150MHz 1.1MB flash C28x + CLA, five ADCs, CLB, AES and NPU
TMS320F28P650DK ACTIVE C2000™ 32-bit MCU, 2x C28x+CLA CPU, Lock Step, 1.28-MB flash, 16-b ADC, HRPWM, EtherCAT, CAN-FD, AES
F29H850TU PREVIEW C2000™ 64-bit MCU with C29x 200MHz tri-core, lockstep, functional safety compliance, 4MB

Enable run-time functional safety protections

Our MCUs include devices with Technischer Überwachungsverein (TÜV SÜD)-certified functional safety development processes, supporting industrial (up to SIL 3) safety applications. 

Benefits:

  • Safety-focused architecture with built-in diagnostic features.
  • Certified processes to ease system-level safety assessment.
  • Prebuilt software libraries to implement key safety mechanisms.
  • Safety and security unit, lockstep core architecture and dual clock comparator.
  • Software diagnostic library with implementation examples.
Product overview
C2000™ Safety Mechanisms (Rev. B)
This product overview discusses functional safety diagnostic software libraries, compiler qualification kits, third-party operating systems and development tools, and additional functional safety documentation.
PDF
Functional safety information
Functional Safety: A tunable FMEDA for C2000™ MCUs
To support functional safety system designers, TI provides a truly customizable solution that gives customers complete control, allowing them to tailor the FMEDA to their own application-specific needs.
PDF
Featured products for Functional saftey MCUs
TMS320F28P550SJ ACTIVE C2000™ 32-bit MCU with 150MHz 1.1MB flash C28x + CLA, five ADCs, CLB, AES and NPU
F29H850TU PREVIEW C2000™ 64-bit MCU with C29x 200MHz tri-core, lockstep, functional safety compliance, 4MB
NEW AM2612 ACTIVE 500MHz dual-core Arm® Cortex®-R5F-based MCU with real-time control, safety and security

Design secure and reliable systems

Consider our MCUs in applications that require strong security functionality. Our scalable devices are compatible with a comprehensive ecosystem of tools, libraries, software examples and documentation.

Key security modules:

  • Hardware security modules
  • Safety and security unit
  • Dual code security module (DCSM)
  • Cryptographic Acceleration
  • Secure Boot, Debug & Key mechanisms
  • Secure Firmware Update
Application brief
Achieving Faster Secure Boot Time on AM26x Devices
As cybersecurity regulations are becoming widely enforced in industrial domains to protect devices from malicious attacks, our AM26 MCUs enable secure boot enhancements maintaining performance benchmarks.
PDF | HTML
Application note
Implementing Run-Time Safety and Security With the C29x Safety and Security Unit (Rev. A)
Modern industrial products need real-time control, connectivity, and strong cybersecurity. This white paper explores how secure MCU architectures enhance protection without compromising performance.
PDF | HTML
White paper
Enabling Cybersecurity for High Performance Real-Time Control Systems with C2000™ F29x Microcontrollers
AM26 and F29 MCU families are designed from the ground up to achieve your security goals, while delivering industry-leading performance for real-time applications without compromise.
PDF | HTML
Featured products for Security MCUs
TMS320F28P550SJ ACTIVE C2000™ 32-bit MCU with 150MHz 1.1MB flash C28x + CLA, five ADCs, CLB, AES and NPU
F29H850TU PREVIEW C2000™ 64-bit MCU with C29x 200MHz tri-core, lockstep, functional safety compliance, 4MB
NEW AM2612 ACTIVE 500MHz dual-core Arm® Cortex®-R5F-based MCU with real-time control, safety and security

AM26 MCUs with OptiFlash technology aim to minimize performance gaps compared to MCUs with integrated flash through features like a dedicated external flash controller with flash cache, hardware boot acceleration, inline error coding and encryption. This architecture enables low-latency, secure code execution while offering greater flexibility and scalability.

White paper
Enhancing System Performance Using Optiflash Memory Technology
Learn how AM26 devices with integrated OptiFlash technology solves the limitations faced by traditional high-performance MCUs with external flash, enabling both high performance and lower cost.
PDF | HTML
Application note
OptiFlash Memory Technology (Rev. A)
Discover how OptiFlash could address external flash challenges through its ecosystem of hardware, drivers and tools aimed to optimize application performance, boot time and lower memory wastage.
PDF | HTML
Featured products for OptiFlash MCUs
NEW AM2612 ACTIVE 500MHz dual-core Arm® Cortex®-R5F-based MCU with real-time control, safety and security
AM263P2 ACTIVE Dual-core Arm®Cortex®-R5F MCU up to 400 MHz with opTI-flash and real-time control
AM263P4 ACTIVE Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and expandable memory

Discover featured applications

TELECOM POWER, RACK & SERVER
Optimize power solutions for telecommunication rectifiers and server power applications with flexible digital power solutions
SOLAR & RENEWABLE ENERGY
Accelerate your development of green energy infrastructure with our digital control solutions
UNINTERRUPTIBLE SUPPLY & PORTABLE POWER
Protect your home, servers and data centers by maintaining a steady flow of energy with a scalable digital power platform or standalone portable option

Optimize power solutions for telecommunication rectifiers and server power applications with flexible digital power solutions

Our digital power isolated controllers help you increase efficiency and reliability both through optimized power conversion and offloading AI models from the CPU to our integrated NPUs. They improve system integration and provide advanced features and protection, such as adaptive dead-time control, live firmware updates and communication interfaces such as UART, SPI, PMBus and I2C.

Our real-time MCUs offer a software compatible platform for PFC, DC/DC energy conversion, and MCRPS specs – including security and communication.

Featured resources

REFERENCE DESIGNS
  • PMP23421 – Multiphase four-switch buck-boost DC/DC converter reference design
  • PMP23338 – 3.6kW single-phase totem-pole bridgeless PFC reference design with e-meter functionality
  • PMP41081 – 1-kW, 12-V HHC LLC reference design using C2000™ real-time microcontroller
PRODUCTS
  • TMS320F28P550SJ – C2000™ 32-bit MCU with 150MHz 1.1MB flash C28x + CLA, five ADCs, CLB, AES and NPU
  • TMS320F28P550SG – C2000™ 32-bit MCU with 150MHz 512KB flash C28x + CLA, five ADCs, CLB, AES and NPU
  • TMS320F2800157 – C2000™ 32-bit MCU 120-MHz 256-KB flash with HRPWM, CAN-FD
HARDWARE DEVELOPMENT
  • LAUNCHXL-F28P55X – C2000™ real-time MCU F28P55X LaunchPad™ development kit
  • LAUNCHXL-F2800157 – C2000™ real-time MCU F2800157 LaunchPad™ development kit
SOFTWARE DEVELOPMENT

Accelerate your development of green energy infrastructure with our digital control solutions

Our real-time MCUs offer a scalable innovative platform with precise real-time control to increase power density and improve efficiency to meet your needs for EV charging, renewable energy storage, power-conversion systems. Our latest topology reference designs, and software packages to enable shorter development time.

Benefits:

  • High-resolution PWMs help unlock the potential of gallium nitride (GaN) and silicon carbide (SiC).
  • Artificial intelligence-based solar arc fault detection with ≤99% accuracy.
  • PowerSUITE™ software for ease of use and reduced time to market.

Featured resources

REFERENCE DESIGNS
  • TIDA-010955 – Analog front end reference design for machine learning arc detection in solar applications
  • TIDA-010054 – Bi-directional, dual active bridge reference design for level 3 electric vehicle charging stations
  • TIDA-010954 – 600W GaN-based single-phase cycloconverter reference design
PRODUCTS
  • TMS320F28P550SJ – C2000™ 32-bit MCU with 150MHz 1.1MB flash C28x + CLA, five ADCs, CLB, AES and NPU
  • TMS320F28P650DK – C2000™ 32-bit MCU, 2x C28x+CLA CPU, Lock Step, 1.28-MB flash, 16-b ADC, HRPWM, EtherCAT, CAN-FD, AES
  • TMS320F28P550SG – C2000™ 32-bit MCU with 150MHz 512KB flash C28x + CLA, five ADCs, CLB, AES and NPU
HARDWARE DEVELOPMENT
  • LAUNCHXL-F28P55X – C2000™ real-time MCU F28P55X LaunchPad™ development kit
  • LAUNCHXL-F28P65X – C2000™ real-time MCU F28P65x LaunchPad™ development kit
SOFTWARE DEVELOPMENT

Protect your home, servers and data centers by maintaining a steady flow of energy with a scalable digital power platform or standalone portable option

Our real-time MCU platform enables software development compatible UPS platform ranging from single-phase UPS to 3-phase on-line UPS for various power range and various options like bidirectional DC/DC, multi-phase capability including adjacent solutions like portable power stations.

Benefits:

  • Ultra-low latency digital power control loops through our tightly coupled peripherals (ADC, PWMs, and CPUs).
  • High resolution PWMs (75ps) and high switching frequencies capabilities (over 1MHz) for GaN and SiC adoption
  • Software compatible real-time MCU platform for price sensitive designs and compact sizes

Featured resources

REFERENCE DESIGNS
  • TIDA-01606 – 11-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design
  • TIDA-010954 – 600W GaN-based single-phase cycloconverter reference design
  • TIDA-010210 – 11-kW, bidirectional, three-phase ANPC based on GaN reference design
PRODUCTS
  • TMS320F28P550SJ – C2000™ 32-bit MCU with 150MHz 1.1MB flash C28x + CLA, five ADCs, CLB, AES and NPU
  • TMS320F28P650DK – C2000™ 32-bit MCU, 2x C28x+CLA CPU, Lock Step, 1.28-MB flash, 16-b ADC, HRPWM, EtherCAT, CAN-FD, AES
  • F29H850TU – C2000™ 64-bit MCU with C29x 200MHz tri-core, lockstep, functional safety compliance, 4MB
HARDWARE DEVELOPMENT
  • LAUNCHXL-F28P55X – C2000™ real-time MCU F28P55X LaunchPad™ development kit
  • LAUNCHXL-F28P65X – C2000™ real-time MCU F28P65x LaunchPad™ development kit
SOFTWARE DEVELOPMENT