New product update webinar series
Join live webinars every Thursday to learn about TI's latest products and technologies.
Discover new products | Ask questions | Connect with experts
Connect weekly with experts to learn how TI's latest product innovations can help differentiate your next design.
TI's newest magnetic Hall-effect switches: A low-cost, high-performance xMR alternative
Are you using AMR or TMR switches for position sensing applications? Come learn about our TMAG5233, TMAG5133 and TMAG5134 Hall-effect switches that provide excellent magnetic performance at a fraction of the cost of xMR solutions!
RegisterF29x: Next generation of real-time control MCUs is here
The next generation of real-time control MCUs is here with the F29H85x series. These MCUs have the new C29x core, offering >2x performance increase from previous C2000 devices. This webinar provides an overview of the devices and the ecosystem offered
RegisterLearn about TI's low-power, secure and cost-optimized Arm®-based processor AM62Lite (AM62L)
Join our expert to learn about TI's newly released AM62Lite (AM62L). AM62L is a dual-core A53 processor that is secure and cost optimized with a smart power architecture that enables low power consumption. AM62L is also a general-purpose processor that enables you to get to market faster.
RegisterADC168M102R-SEP: Industry's first 16-bit multichannel ADC
Learn about the new ADC168M102R-SEP, which is the industry’s first 16-bit multichannel space analog-to-digital converter (ADC) for low earth orbit (LEO) applications. ADC168M102R-SEP can be used in many space applications, and we discuss use cases for telemetry, laser positioning and motor control.
RegisterRecent new product update webinar series
Have you missed any new product updates? Register to watch our latest series.
Replace existing auto in-cabin sensors with low-power, high-resolution radar
Over the past few years, we’ve seen 60GHz radar become established as the defacto technology to enable NCAP child presence detection applications in the vehicle. With low-power architecture and high-resolution sensing, AWRL6844 addresses new functions like intrusion sensing and seat belt reminder.
RegisterPerformance Enhancements in TI’s Next-Generation AWR2E44P and AWR2944P Radar Devices: Improved Detection, Accuracy and Computational Capabilities
Next-generation AWR2E44P and AWR2944P, part of the Gen 2 - Wave 2 series, deliver significant performance upgrades over the AWR2944 and AWR2E44. By enhancing the capabilities of corner and front radar sensors, these devices maintain hardware and software compatibility with the previous generation.
RegisterDiscover how TI's programmable logic devices can simplify your logic design
Discover how TI's programmable logic devices (TPLDs) can simplify and speed up your design process. Up to 40 logic functions are available for customization via InterConnect Studio, our highly intuitive and drag and drop interface that provides design, simulation, configuration and ordering options.
RegisterAnalog EZShunt Current Sense Amplifiers
In this webinar we introduce our all-new analog EZShunt(TM) current sense amplifiers that help integrate a shunt resistor within the lead frame providing a plethora of advantages and innovation to circuit design when measuring current.
RegisterTI's newest scalable family of audio converters for high-quality audio recording and playback
The new TAx52xx is a pin-to-pin, scalable analog-to-digital converter (ADC), digital-to-analog converter (DAC) and audio codec family with options such as channel count, control and cost. This device family is suitable for applications such as professional audio, music production and more.
RegisterHow a self-biasing GaN flyback converter can solve AC/DC adapter design challenges
In this webinar, we will introduce the industry’s first self-biasing GaN flyback converter, the UCG28826, that helps overcome typical adapter design challenges with auxless design, multi-mode operation, among other features.
RegisterVersatile Operational Amplifiers for your Automotive systems
From battery monitoring of 12V, 48V and even 800V solutions to control pilot signal conditioning for Electric Vehicle Communication Controllers, in this session, you'll learn how operational amplifiers specifically the TLV9002-Q1 & OPA2991-Q1 are commonly used in Automotive systems today.
RegisterCost effective dual stepper in industry standard footprint for easy drop in replacements
Looking to save costs and reduce design time in your next application? This webinar will dive into how dual stepper motor drivers (DRV8845 and DRV8849) can reduce the cost, size and time to design a system with four H-bridges and Smart Tune all integrated into one device.
RegisterNext Generation High Voltage Comparators for Robust Monitoring Designs
TI’s newest family of high voltage comparators has maximum supply voltage up to 40V, enabling greater flexibility with maximum performance when designing voltage and current protection circuits. Learn all the different flavors of our high voltage comparators and the features each of them include.
RegisterImprove power density in space point of load systems using new QMLV power devices
Learn how you can reduce the size of your power supply design using TI's new rad-hard 14V DC-DC converter and how this can be paired with a new rad-hard power supply sequencer with excellent radiation reliability. We will discuss new features like differential remote sensing and more.
RegisterTMP110: Industry's smallest packaged digital temperature sensor
Learn how the most cost-optimized packaged I2C temperature sensor, TMP110, enables reliable thermal monitoring for space-constrained designs and provides flexibilty for scaling the number of sensors through multiple I2C addresses and monitoring critical over-temperature/under-temperature events.
RegisterEnabling smaller, faster 4K UHD projectors optimized for gaming
TI's new 4K UHD DLP chipset, DLP472TP DMD and DLPC8445 controller, enables the industry's smallest and fastest 4K UHD projectors, with a controller package size of 9x9mm and sub-millisecond display latency. Learn more about the new 4K UHD DLP chipset and how to get started with product development.
RegisterFamily of high voltage rad-hard QML-V/QML-P and rad-tolerant -SEP half-bridge GaN FET gate drivers
Learn more about TI's GaN Half Bridge gate drivers that can be paired with our TPS7H500x-SP/-SEP family of PWM controllers to construct a range of non-isolated and isolated power supplies that can support power distribution needs across any satellite power architecture.
RegisterMagPack™ technology: 3 steps ahead for power module’s power density, EMI, and efficiency
TI's new MagPack™ technology fully utilizes all 3 dimensions to provide best-in-class power density, efficiency, and reduced EMI emissions—all in a thermally effective, easy-to-use, overmolded package. Come learn how to take your equipment application to the next level.
RegisterHow to reduce software dependency in automotive applications using smart DACs
In this webinar we will introduce TI’s new family of smart DAC and AFE devices designed to integrate discrete implementation and also add programmability and intelligence without adding any software for a DC-link capacitor discharge.
RegisterAutomotive, high-precision, linear 3D Hall-effect sensor with I²C interface
TMAG5173-Q1 is designed to monitor automotive system operation and detect faults quickly, helping engineers meet their regulatory requirements such as in ISO 26262 standard up to ASIL D system-level compliance. This webinar will cover key applications/benefits, common design challenges and more.
RegisterUnderstanding functional isolation
As end equipment's move toward the reduction of overall product size, design engineers seek out small package options that can reduce board size without unnecessary over-design. TI now offers a new family of digital isolators, the ISO65xx, featuring functional isolation available in small packages.
RegisterSimplifying Precision Motor Control with TI’s Motor Control SDK: Enhancing Real-Time Industrial Communication and Control
Gain practical knowledge on leveraging TI’s Motor Control SDK to meet the challenges of modern industrial environments. Whether you are developing new applications or looking to refine existing systems, this session will provide valuable insights to optimize your motor control solutions.
RegisterEliminating Brushed DC Encoders With Ripple Counting
Introducing TI’s latest brushed DC motor technology, ripple counting; a sensorless approach to motor position and speed control. Eliminating encoders, hall effect and optical sensors, shunt resistors and external sense resistors, our ripple counting devices save significant BOM cost and board space.
RegisterNew hardware-level solution for end node synchronization for higher levels of automation within ADAS
Learn how DP83TC817S-Q1 is bringing a new hardware-level solution for end node synchronization to the market that will reduce costs as well as design and development overhead and allow for higher levels of automation within ADAS.
Enabling Your Low-power Display and Security Applications with MSPM0Lx22x
This webinar will introduce TI's new ARM® Cortex®-M0+ 32-bit MSPM0Lx22x series microcontrollers feature integrated LCD controllers and VBAT options, with security features like AES encryption and PSA-L1 certification.
RegisterNew ultra low noise RF clock buffers w/ JESD204 in EP, SP and SEP grade
We will introduce TI's new family of RF clock distribution buffers with JESD204 support that enables new architectures and significantly simplifies the implementation of RF clock distribution (up to 16GHz) as well as clocking and synchronization of Gig sample data converters up to 12.8GHz.
RegisterINA500 - Cost and Size Optimized Difference Amp
We will review TI’s new integrated difference amplifier that can simplify board design by reducing components and saving board space while improving performance compared to discrete solutions. The INA500, provides a compact and more accurate solution to the problem and is offered is gain options of 0.25, 0.50 and 1.
RegisterMultiprotocol, functionality and benefits of an integrated RS-232 and RS-485 solution
This webinar will provide information on the advantages of TI’s new multiprotocol THVD44X1 (dual protocol RS-232 & RS-485 transceiver) family by detailing its features, function and applications, all while helping issues of system cost, realiability and efficiency.
Buck Converter vs. Power Module Performance Comparison
Factory automation applications are consistently pushing for higher power density and improved EMI performance. One way these are improved is by integrating the inductor of a buck converter into a power module. In this webinar, we will introduce TI's new LMR36506 60-V buck converter and it's integrated power module alternative TPSM365R6.
RegisterHigh Frequency Wide Input/Wide Output LLC Controller - UCC25660
The demand for higher power density power supplies continues to increase rapidly for battery chargers and more, traditionally resorting to a LCC architecture to support wide VOUT. TI's UCC25660 is the next generation of high frequency LLC controllers, resonating up to 750-kHz and introduces IPPC, enabling wide input and wide output operation. The burst mode algorithm is also new as it completely avoids the audible range while enhancing light load efficiency.
RegisterDiscover TIs newly released AM62Plus
Learn about the newly released AM62P Arm®-based processor. Built for high-performance embedded applications with display and 3D graphics capabilities, this processor features 4 Arm Cortex®-A53 CPUs that support up to 3 concurrently running displays with 50 GFLOPS, 3D graphics and 4K video codec.
RegisterOptimize your System Design with Ultra High-Speed Comparators
Optimize your System Design with Ultra High-Speed Comparators.
This webinar will discuss TI’s newest investments in high speed comparators, from push-pull output type with 2.5ns propagation delay, to our new LVDS comparators with propagation delay of 225ps.
RegisterTI's expanding family of 80V Buck Converters: Giving you the line transient protection you need for 48V
Come learn about TI's expanding portfolio of 80V-input capable buck converters and controllers. From 24-V truck batteries to 48V-rails in networking equipment, many applications call for the ability to safely handle wider line transients. TI's new 80V family provides this solution and is doing it in a way that helps you maximize your power density and minimize your EMI.
RegisterImprove power density and simplify design complexity with new 28 V, 6-10A DC-DC buck family
Improve power density in industrial and enterprise applications with a new family of 28Vin, 8-12A DC-DC bucks. We'll cover how this new family also reduces design complexity using integrated inductor modules.
RegisterDiscover the small, power-efficient CAN system basis chip for car access systems
In this webinar, we will explore the challenges of power efficiency and reliable communication commonly observed in automotive application such as car access systems, and discuss how TI’s TCAN24xx-Q1 device family can help automotive designers.
RegisterRedefine HMI systems with Smart, Safe AI and multiple displays along with BeagleBoard.org
Our new series of AM6x Arm-based general-purpose processors enables your processing, display and graphical needs with optional hardware encode/decode and powerful 3D GPU in one chip. Join us as we dive into our portfolio of display centric devices with optional Deep Learning and Analytics features.
RegisterDesign smaller, smarter products with new MSPM0C Arm Cortex MCUs
Rising costs and performance needs have made it difficult for engineers to select the right general purpose MCU for simple functions within their design. To address this market need, TI has introduced a new low-cost MSPM0C MCU family. Learn more about this pin to pin compatible and scalable portfolio that can be designed in broad applications.
RegisterThe industry's fastest and most accurate anisotropic magneto resistive (AMR) angle sensor
This webinar will introduce the industry's fastest and most accurate anisotropic magneto resistive (AMR) angle sensor, TMAG618x-Q1. Learn how to improve system precision and simplify design with best-in-class accuracy across temperatures that eliminates the need for calibration.
Industry's smallest 1.5-W isolated bias supply for higher power density
Learn how the industry’s smallest 1.5-W isolated bias supply, UCC33420-Q1, enables the highest power density solutions with lower BOM cost, superior thermal performance and low EMI.
RegisterIncrease efficiency and power density with TI's low-power GaN portfolio
Learn how TI's newest portfolio of highly integrated low power GaN devices help designers increase system efficiency, power density and improve thermal performance in order to develop faster, smaller and lighter solutions for AC/DC consumer power delivery systems.
RegisterImprove accuracy in motor control with TI's new zero-cross SAR driver
Motor control applications rely heavily on real time system monitoring through voltage and current measurement. TI’s new 20-MHz high bandwidth, zero-cross amplifier, OPAx323, improves system accuracy and reduces harmonic distortion when compared to most rail-to-rail input amplifiers.
RegisterSpace Power radiation-hardened QMLP value proposition and portfolio update
Designing space system has never been more challenging. In this session, we will discuss the impact of the latest update to the MIL-PRF-38535 specification is having on the space market and the new opportunities it enables for satellite and spacecraft designers.
RegisterDecrease power-supply design time for space-constrained industrial applications
Leave the stress of designing your power stage to us. No matter the application, there is a chance you can benefit from the TPSM365R15 DC/DC buck module, with their extended support of inputs as high as 65 V and output currents from 0.15 A to 2.5 A.
RegisterEnabling the emerging satellite architecture in vehicles through AWR2544
The automotive sensor architecture is evolving to keep pace with the more stringent NCAP regulations globally. In this session, TI unveils the industry’s first broad-market radar SoC designed specifically for satellite architecture, enabling effective ADAS and achieving higher autonomy in vehicles.
RegisterOpto-emulators, a pin-to-pin upgrade to optocouplers in isolated high-voltage systems
Today’s push for electrification, coupled with the intricacies of designing high-voltage systems, presents a need for engineers to increase the performance and lifetime of their products while ensuring the right level of galvanic isolation. Our new portfolio of opto-emulators provides a solution to common issues associated with traditional optocouplers.
RegisterEnhance your MCU-based design with a projected display
Join us as we introduce you to DLP® Pico™ technology newest evaluation module. The DLPDLCR160CPEVM (.16” nHD DMD with MSPM0G3507 MCU) is designed to enable MCU-generated graphics display without the need of a video processor for applications such as appliances, smart home devices, human machine interface and more.
RegisterAddressing automotive reverse battery protection with LM749xx-Q1 ideal diode controllers
Join us as we introduce you to our newest devices, the LM749xx family of ideal diode controllers. These devices are one of the industry’s most feature rich ideal diode controllers.
RegisterUltra low-drift (0.8 "ppm/°C) precision low-noise Voltage reference
Join us as we introduce you to TI’s newest precision series voltage reference, REF54. With an ultra-low drift of 0.8 ppm/°C and low flicker noise of 0.45 ppmp-p, REF54 is a solution worth considering for many high precision technologies. We will summarize its impressive low-noise output, low temperature drift specifications, and stable long-term drift
RegisterIncrease efficiency and power density with TI's low-power GaN portfolio
Learn how TI's newest portfolio of highly integrated low power GaN devices help designers increase system efficiency, power density and improve thermal performance in order to develop faster, smaller and lighter solutions for AC/DC consumer power delivery systems.
RegisterFault containment solutions for space applications
A comprehensive fault management strategy is critical for any satellite as repair post-launch is simply not an option. In this session, we will discuss the use of TI’s newest radiation-validated power switches and how they can assist in a satellite’s failure detection, isolation and recovery (FDIR) architecture.
RegisterDiscover TI's newly released AM62 System in Package
Learn about TI's newly released AM625SIP System in Package, a Quad Core A53 Sitara Processor that also integrated 512MB LPDDR4 in the same package! A great choice for many different general purpose applications, it can help get you to market faster which cannot be typically accomplished through normal silicon integration and discrete designs.
RegisterDiscover TI’s new MSPM0 MCUs designed to be low power, low cost for all automotive applications
Learn how MSPM0 automotive microcontrollers can be utilized to improve your sensing and control performance all while reducing your system cost and optimizing board space.
RegisterTI's newest integrated shunt current sensing solution, EZShunt™ Technology
Learn about our newest integrated shunt current sensing solution, EZShunt™ Technology. EZShunt™ Technology utilizes the package’s lead frame to replace the external shunt resistor, resulting in a simple, single chip solution. Our EZShunt™ products offer simpler design and layout, space savings, and great performance, all at a competitive price.
RegisterDiscover TI's new TPS6521905 user-programmable power management multi-channel IC
Learn how the new TPS6521905 user-programmable PMIC can power a broad range of industrial MPUs and FPGAs and is optimized for high efficiency over a wide Iout range along with fully programmable sequencing and output voltages. In this webinar, we’ll cover how this PMIC is flexible to power many subsystems and processors.
RegisterTI’s newest DLP Pico™ chipset enables more affordable 1080p Full HD mobile projection systems
The new DLP230NPSE chipset (0.23” 1080p DMD and DLPC3426 controller) enables LED-illuminated Full HD mobile projection systems up to roughly 250 lumens brightness for applications such as mobile projectors, mobile smart TVs, smart home displays, and more.
RegisterSave your design effort with affordable 17Vin buck modules
Learn about TI's newest DC/DC buck modules, TPSM86325x and TPSM86125x, that are 3V to 17Vin, 1A and 3A step-down module in QFN package with inductor integrated. In this session, we will cover how TPSM86325x and TPSM86125x help save design effort at affordable price.
RegisterTI's new high efficiency, low-Iq automotive buck converters
Learn how to efficiently power ADAS, body zonal control and powertrain systems using TI's new high efficiency, low-Iq automotive buck converters. In this session, we will explore how to differentiate the needs for these different systems and which TI devices are well-suited for each of these differing sectors.
RegisterPrecision Hall-effect current sensor with ±1100 V reinforced isolation working voltage
The TMCS1123 Hall-effect current sensor offers design simplicity and accuracy for high-voltage systems. Featuring the industry’s highest reinforced isolation of ±1100VDC, this sensor offers the highest accuracy over lifetime and temperature, with a maximum sensitivity error of ±0.75% with 50 ppm/°C drift over temperature and ±0.5% drift over a lifetime.
RegisterEfficiently power the latest processor cores
Learn what challenges powering processors bring to the table and how to solve them. During this webinar, we will touch on maintaining a high voltage accuracy during load transients, efficiency and thermal aspects, a design example will be demonstrated based on the JACINTO processor, and more.
RegisterReduce system design efforts with BeagleBoard Modules
Learn how development boards from BeagleBoard.org can be great TI technology demonstrators, help accelerate time to prototype and small volume production, and act as field-proven open source reference designs.
RegisterTI’s new AM62x open source EVSE development platform with HMI
The EVSE development platform is a collection of hardware, open source software, and documentation that allows engineers to start designing a smart and connected EV Charging station with Human Machine Interface (HMI). In this webinar, we will explore different production-ready system-on-modules and graphics binaries that are available for reducing development time-to-market by accelerating hardware and software developmenty.
RegisterTI's new mmWave radar sensor for medical and home security applications
In this session, you will learn how TI's 60-GHz IWRL6432 millimeter-wave (mmWave) radar sensor can help solve sensing challenges in medical and home surveillance applications.
RegisterPower switches for crucial monitoring and protection in satellites
In this session, you will learn about TI’s expanded portfolio of rad-hard and rad-tolerant protection switches.
RegisterTI’s newest buck converters offer exceptionally low quiescent current
Join us as we introduce you to our newest devices, the LMR43610 and LMR43620. These 3- to 36-VIN 1- and 2-A Simple Switcher® synchronous buck converters have one of the industry’s lowest quiescent currents (4 µA) in TI’s HotRod™ quad flat no-lead package.
RegisterDecrease factory downtime with the TPS274C65 and its advanced load diagnostics
In this session, you will learn how the integrated diagnostics of TPS274C65 can help reduce factory downtime to help maximize the productivity of your system.
RegisterMaking radar attainable for automotive applications with the low-power, 77GHz mmWave radar sensor
In this session, you will learn about how the new AWRL1432 enables radar to replace incumbent technologies for low-power, cost-sensitive automotive applications like kick-to-open and parking assist.
RegisterLow-power, 77-GHz mmWave radar sensors level up industrial sensing
The new IWRL1432 mmWave radar sensor is designed to deliver high-accuracy sensing with less power than ever before using new, low-power architecture. We will discuss how industrial sensing applications like level transmitters will benefit from the built-in sleep modes and efficient duty cycling operations.
RegisterTI’s newest High-performance Dual-CAN M0+ MCU- MSPM0G351x: a high performance, feature-rich, and low-cost solution
Learn about TI's first 512KB dual-CAN device with the new Arm Cortex-M0+ microcontroller MSPM0G351x family. This new family offers a high level of integration and is suitable for a wide range of applications in automotive, industrial, personal electronics and communications.
RegisterEnabling the smart home with new affordable HW & SW portfolio and ecosystem
Introducing the newest Bluetooth Low Energy multi-protocol industrial wireless MCUs from TI, featuring advanced security enablers and hardware accelerators, helping you achieve higher levels of security and accurate distance ranging at a low cost.
RegisterPower Supply Challenges Solved by TI's Next Gen Processor PMIC TPS65224-Q1
In this session, we will dive into TI's next generation PMIC TPS65224-Q1. Power supply challenges were taken into consideration during the definition of TPS65224-Q1 and inspired a cost and space optimized design to seamlessly fit into ADAS and infotainment power applications.
Register