Analog & precision switches & muxes

Simplify signal switching, enhance system capabilities and optimize your BOM

parametric-filterView all products
Leverage our comprehensive portfolio of analog switches & muxes to complete your design. Our diverse products range from both industry-standard pinouts & packages to next generation, space saving products. Our low-leakage portfolio also provides low-charge injection and wide voltage ranges to enable accurate signal processing.

Browse by category

Voltage level

Find the right multiplexer to fit your application. Our broad porfolio offers an array of solutions across multiple supply voltage ranges.

Leakage & on-resistance 

Low leakage helps maintain signal integrity in high-impedance precision circuits, while low on-resistance reduces power dissipation, and delivers consistent performance across your system.

Small-sized muxes

Save on PCB space by utilizing a small footprint TI mutliplexer. This portfolio of devices can be used to complete space constrained designs.

Related categories
Protocol & bus switches & muxes

Learn more about our signal routing solutions for interfaces including bus switching, USB, PCIe, I2C and I3C, SPI, MIPI, DisplayPort™, and HDMI.

Analog switches & muxes

TMUX4819
Analog & precision switches & muxes

+/-15-V beyond the supply, 2:1 (SPDT) 1-channel switch with 1.2-V compatible logic

Approx. price (USD) 1ku | 0.6

TMUX2821
Analog & precision switches & muxes

+/-5.5-V beyond the supply, 1:1 (SPST) 2-channel switch with 1.2-V compatible logic

Approx. price (USD) 1ku | 0.44

TMUX2819
Analog & precision switches & muxes

+/-5.5-V beyond the supply, 2:1 (SPDT) 1-channel switch with 1.2-V compatible logic

Approx. price (USD) 1ku | 0.305

TMUX182-SEP
Analog & precision switches & muxes

Radiation Tolerant, 8:1, one-channel multiplexer with 1.8V Logic

TMUX4821
Analog & precision switches & muxes

+/-15-V beyond the supply, 1:1 (SPST) 2-channel switch with 1.2-V compatible logic

Approx. price (USD) 1ku | 0.91

TMUX5413
Analog & precision switches & muxes

50V, 21Ω RON, 1:1 (SPST), 4 channel switches with 1.8V logic (logic low + high)

Approx. price (USD) 1ku | 0.662

Analog switch & multiplexer features

Benefits of our ultra-low leakage multiplexers

Leakage current refers to the small amount of current that flows through a device when in either an on or off state. Excessive leakage current increases both the power consumption and noise of a system. Our ultra-low leakage multiplexers minimize the amount of leakage current reducing the noise and power of the system.

  • High precision features: low Con, low Ron, low charge injection
  • Optimized for low-power, high-accuracy operations
  • Wide supply ranges: up to ±50V
  • Low supply current
Featured products for Ultra-low leakage multiplexers
TMUX7612 ACTIVE 50V, 1.3Ω RON, 1:1 (SPST) four-channel precision multiplexer with 1.8V logic
NEW TMUX8612 ACTIVE 100V, Flat ron, 1:1 (SPST), 4-channel switches with latch-up immunity and 1.8V logic
TMUX1102 ACTIVE 3-pA on-state leakage current, 5-V, 1:1 (SPST), 1-channel precision switch (active low)

Save PCB space and reduce cost with small package technology

Utilize next-generation packaging technology to shrink PCB space. These small sized packages are offered in both lead and leadless (QFN) options and allow for higher density designs. Select from industry standard pinouts with space saving footprints:

  • DYY 
  • DCK
  • DBV

View our product selection based on packages:

Featured products for Low-cost packaging devices
SN74LVC1G3157 ACTIVE 5-V, 2:1 (SPDT), 1-channel general-purpose analog switch
SN74LVC1G66 ACTIVE 5-V, 1:1 (SPST), 1-channel analog switch
SN74LV4051A ACTIVE 5V 8:1 one-channel general-purpose analog multiplexer

Our precision switches offer a size competitive solution to traditional mechanical relays and photorelays, while still maintaining a low and flat on resistance. Additionally, these analog switches offer increased long-term reliability. Leverage our precision solutions to save 70% or more  of board space in comparison to mechanical switches and photorelays.

Application note
Using SPI Controlled MUX To Increase Channel Density
Explore how our SPI controlled multiplexers can save footprint area and provide design flexibility. 
PDF | HTML
Application note
When to Replace a Relay With a Multiplexer (Rev. A)
Learn how systems can be further optimized by using our integrated flat on-resistance multiplexers instead of photorelays. 
PDF | HTML
Featured products for Relay replacement products
NEW TMUXS7614D ACTIVE 50V, SPI-controlled, 1Ω RON, high-density, 1:1 (SPST) 8-channel precision switch with 1.8V logic
TMUX7612 ACTIVE 50V, 1.3Ω RON, 1:1 (SPST) four-channel precision multiplexer with 1.8V logic

Reliable and cost-effective muxing using Q100-qualified portfolio devices

Sensor count and features are rapidly rising in new vehicles. With this increase, more GPIOs and ADCs are needed to monitor all signals. To save on MCU channels, select a multiplexer from our broad AEC-Q100 rated portfolio.

Featured products for Automotive AEC-Q100 products
TMUX1308A-Q1 ACTIVE Automotive 5V, bidirectional 8:1, 1-channel multiplexer with injection current control & 1.8V logic
SN74LVC1G3157-Q1 ACTIVE Automotive 5-V, 2:1 (SPDT), 1-channel analog switch
TS5A23157-Q1 ACTIVE Automotive 5-V, 2:1 (SPDT), 2-channel analog switch

High voltage precision switches, such as TMUX9832 and TMUX9616, enable smaller sensing solutions for ultrasound carts and probes. These switches allow for toggling of multiple piezo elements to produce clear ultrasound images.  

Application note
Improve Portability of Ultrasound Scanners with TI High-Voltage Switches
Explore how to create a 64-channel ultrasound system using our latest 32-channel analog high voltage multiplexer TMUX9832.
PDF | HTML
Application note
Switching Ultrasonic and Ultrasound Signals with TMUX9832
Explore three use cases for the TMUX9832 to demonstrate how multiplexers can be used to improve data acquisition efficiency and simply system expansion in various industries.
PDF | HTML
Application note
Smallest 128ch Multiplexer Design for Ultrasound Using 4 of TMUX9832 vs 2 of 64 Channel Devices (Rev. A)
Examine how using four TMUX9832 further simplifies your design in comparison to two 64 channel devices found in the market.
PDF | HTML
Featured products for Ultrasound optimized switches
TMUX9832 PREVIEW 5V supply, 220V, high-voltage 1:1 32-channel switch with latch-up immunity
TMUX9616 ACTIVE 220V, high-voltage 1:1 16-channel switch with latch-up immunity
TMUX6211 ACTIVE 36-V Low Ron, 1:1, 4 channel, multiplexer with 1.8V logic control

Technical resources

Video series
Video series
Build your expertise with TI Precision Labs - Switches & Multiplexers
Check out this comprehensive curriculum of short training videos covering the basics of analog switches and multiplexers. Learn about common switch architectures, specifications, characteristics and parameters.
Application note
Application note
Selecting the Correct Texas Instruments Signal Switch (Rev. E)
This application report discusses some of the key characteristics and features of our switches and multiplexer families to make the selection process simpler and more efficient.
document-pdfAcrobat PDF
Application note
Application note
Multiplexers and Signal Switches Glossary (Rev. B)
This glossary provides a brief overview and introduction to the terminology, features and parameters for our multiplexers and signal switches for analog signal chain applications.
document-pdfAcrobat PDF