Multiplier-Divider

Product details

Operating temperature range (°C) to Rating Catalog
Operating temperature range (°C) to Rating Catalog
TO-CAN (LME) 10 80.2816 mm² 8.96 x 8.96
  • LOW COST
  • DIFFERENTIAL INPUT
  • ACCURACY 100% TESTED AND GUARANTEED
  • LOW NOISE
       120µVrms 10Hz to 10kHz
  • SELF-CONTAINED
       No additional amplifiers
  • SMALL SIZE
       Hermetic TO-100 package
  • WIDE TEMPERATURE OPERATION
  • APPLICATIONS
    • MULTIPLICATION
    • DIVISION
    • SQUARING
    • SQUARE ROOT
    • LINEARIZATION
    • POWER COMPUTATION
    • ANALOG SIGNAL PROCESSING
    • ALGEBRAIC COMPUTATION
    • TRUE RMS-TO-DC CONVERSION

  • LOW COST
  • DIFFERENTIAL INPUT
  • ACCURACY 100% TESTED AND GUARANTEED
  • LOW NOISE
       120µVrms 10Hz to 10kHz
  • SELF-CONTAINED
       No additional amplifiers
  • SMALL SIZE
       Hermetic TO-100 package
  • WIDE TEMPERATURE OPERATION
  • APPLICATIONS
    • MULTIPLICATION
    • DIVISION
    • SQUARING
    • SQUARE ROOT
    • LINEARIZATION
    • POWER COMPUTATION
    • ANALOG SIGNAL PROCESSING
    • ALGEBRAIC COMPUTATION
    • TRUE RMS-TO-DC CONVERSION

The 4213 multiplier-divider is a low cost precision device designed for general purpose application. In addition to four-quadrant multiplication, it also performs analog square root and division without the bother of external amplifiers. The 4213 is laser-trimmed to guarantee its rated accuracy with no external components. The internal zener regulated references make the 4213 much less sensitive to supply variation than earlier IC multipliers. hermetic TO-100 package, wide operating temperature range, low output noise, and low cost are some of the desirable features of this versatile device.

The 4213 multiplier-divider is a low cost precision device designed for general purpose application. In addition to four-quadrant multiplication, it also performs analog square root and division without the bother of external amplifiers. The 4213 is laser-trimmed to guarantee its rated accuracy with no external components. The internal zener regulated references make the 4213 much less sensitive to supply variation than earlier IC multipliers. hermetic TO-100 package, wide operating temperature range, low output noise, and low cost are some of the desirable features of this versatile device.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Multiplier-Divider datasheet 08 Nov 2000

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location