900-pin (CMS) package image

66AK2L06XCMSA ACTIVE

Multicore DSP+ARM KeyStone II System-on-Chip (SoC)

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow Level-4-245C-72HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A002A

Packaging information

Package | Pins FCBGA (CMS) | 900
Operating temperature range (°C) -40 to 100
Package qty | Carrier 44 | JEDEC TRAY (5+1)

Features for the 66AK2L06

  • Four TMS320C66x DSP Core Subsystems (C66x
    CorePacs), Each With
    • 1.0 GHz or 1.2 GHz C66x Fixed/Floating-Point
      DSP Core
      • 38.4 GMacs/Core for Fixed Point @ 1.2 GHz
      • 19.2 GFlops/Core for Floating Point @ 1.2
        GHz
    • Memory
      • 32K Byte L1P Per CorePac
      • 32K Byte L1D PerCorePac
      • 1024K Byte Local L2 Per CorePac
  • ARM CorePac
    • Two ARM® Cortex®-A15 MPCore™ Processors
      at Up to 1.2 GHz
    • 1MB L2 Cache Memory Shared by Two ARM
      Cores
    • Full Implementation of ARMv7-A Architecture
      Instruction Set
    • 32KB L1 Instruction and Data Caches per Core
    • AMBA 4.0 AXI Coherency Extension (ACE)
      Master Port, Connected to MSMC for Low
      Latency Access to Shared MSMC SRAM
  • Multicore Shared Memory Controller (MSMC)
    • 2 MB SRAM Memory Shared by Four DSP
      CorePacs and One ARM CorePac
    • Memory Protection Unit for Both MSM SRAM
      and DDR3_EMIF
  • On-chip Standalone RAM (OSR) - 1MB On-Chip
    SRAM for Additional Shared Memory
  • Hardware Coprocessors
    • Two Fast Fourier Transform Coprocessors
      • Support Up to 1200 Msps at FFT Size 1024
      • Support Max FFT Size 8192
  • Multicore Navigator
    • 8k Multi-Purpose Hardware Queues with Queue
      Manager
    • Packet-Based DMA for Zero-Overhead
      Transfers
  • Network Coprocessor
    • Packet Accelerator Enables Support for
      • 1 Gbps Wire Speed Throughput at 1.5
        MPackets Per Second
    • Security AcceleratorEngine Enables Support for
      • IPSec, SRTP, and SSL/TLS Security
      • ECB, CBC, CTR, F8,CCM, GCM, HMAC,
        CMAC, GMAC, AES, DES, 3DES, SHA-1,
        SHA-2 (256-bit Hash), MD5
      • Up to 6.4 Gbps IPSec
    • Ethernet Subsystem
    • Peripherals
      • DigitalFront End (DFE) Subsystem
        • Support up to Four Lane JESD204A/B (7.37
          Gbps Line Rate Max.) Interface to Multiple
          Data Converters
        • Integration of Digital Down/Up-Conversion
          (DDC/DUC) Module
      • IQNet Subsystem
        • Transporting data streams to an integrated
          Digital Front End (DFE)
      • Two One-Lane PCIe Gen2 Interfaces
        • Supports Up to 5 GBaud
      • Three Enhanced Direct Memory Access (EDMA)
        Controllers
      • 72-Bit DDR3 Interface, Speeds Up to 1600 MHz
      • EMIF16 Interface
      • USB 3.0 Interface
      • USIM Interface
      • Four UART Interfaces
      • Three I2C Interfaces
      • 64 GPIO Pins
      • Three SPI Interfaces
      • Semaphore Module
      • Fourteen 64-Bit Timers
    • Commercial Case Temperature:
      • 0°C to 100°C
    • Extended Case Temperature:
      • –40°C to 100°C

Description for the 66AK2L06

The 66AK2L06 KeyStone SoC is a member of the C66x family based on TI's new KeyStone II Multicore SoC Architecture and is a low-power solution with integrated JESD204B lanes that meets the more stringent power, size, and cost requirements of applications requiring connectivity with ADC and DAC based applications. The device’s ARM and DSP cores deliver exceptional processing power on platforms requiring high signal and control processing.

TI’s KeyStone II Architecture provides a programmable platform integrating various subsystems (ARM CorePac, C66x CorePacs, IP network, Digital Front End, and FFT processing) and uses a queue-based communication system that allows the SoC resources to operate efficiently and seamlessly. This unique SoC architecture also includes a TeraNet switch that enables the wide mix of system elements, from programmable cores to dedicated coprocessors and high-speed IO, to each operate at maximum efficiency with no blocking or stalling.

The addition of the ARM CorePac in the 66AK2L06 device enables the ability for complex control code processing on-chip. Operations such as housekeeping and management processing can be performed with the Cortex-A15 processor.

TI’s new C66x core launches a new era of DSP technology by combining fixed-point and floating-point computational capability in the processor without sacrificing speed, size, or power consumption. The raw computational performance is an industry-leading 38.4 GMACS/core and 19.2 Gflops/core (@ 1.2 GHz operating frequency). The C66x is also 100% backward compatible with software for C64x+ devices. The C66x CorePac incorporates 90 new instructions targeted for floating point (FPi) and vector math oriented (VPi) processing.

The 66AK2L06 contains many coprocessors to offload the bulk of the processing demands of higher layers of application. This keeps the cores free for algorithms and other differentiating functions. The SoC contains multiple copies of key coprocessors such as the FFTC. The architectural elements of the SoC (Multicore Navigator) ensure that data is processed without any CPU intervention or overhead, allowing the system to make optimal use of its resources.

TI’s scalable multicore SoC architecture solutions provide developers with a range of software-compatible and hardware-compatible devices to minimize development time and maximize reuse.

The 66AK2L06 device has a complete set of development tools that includes: a C compiler, an assembly optimizer to simplify programming and scheduling, and a Windows and Linux debugger interface for visibility into source code execution.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more