The 'ACT16541 are noninverting 16-bit buffers composed of two
8-bit sections with separate output-enable signals. For either 8-bit
buffer section, the two output-enable (1
and 1
or 2
and 2
) inputs must both be low for the
corresponding Y outputs to be active. If either output-enable input
is high, the outputs of that 8-bit buffer section are in the
high-impedance state.
The 74ACT16541 is packaged in TI's shrink small-outline package,
which provides twice the I/O pin count and functionality of standard
small-outline packages in the same printed-circuit-board area.
The 54ACT16541 is characterized for operation over the full
military temperature range of -55°C to 125°C. The
74ACT16541 is characterized for operation from -40°C to
85°C.
The 'ACT16541 are noninverting 16-bit buffers composed of two
8-bit sections with separate output-enable signals. For either 8-bit
buffer section, the two output-enable (1
and 1
or 2
and 2
) inputs must both be low for the
corresponding Y outputs to be active. If either output-enable input
is high, the outputs of that 8-bit buffer section are in the
high-impedance state.
The 74ACT16541 is packaged in TI's shrink small-outline package,
which provides twice the I/O pin count and functionality of standard
small-outline packages in the same printed-circuit-board area.
The 54ACT16541 is characterized for operation over the full
military temperature range of -55°C to 125°C. The
74ACT16541 is characterized for operation from -40°C to
85°C.