The 'ACT16825 18-bit buffers/drivers are designed specifically to
improve both the performance and density of 3-state memory address
drivers, clock drivers, and bus-oriented receivers and transmitters.
The 'ACT16825 can be used as two 9-bit buffers or one 18-bit
buffer. They provide true data from A to Y.
The 3-state control gate is a 2-input NOR gate; therefore, if
either output-enable ( or
) input is
high, all nine affected outputs are in the high-impedance state.
The 74ACT16825 is packaged in TI's shrink small-outline package,
which provides twice the I/O pin count and functionality of standard
small-outline packages in the same printed-circuit-board area.
The 54ACT16825 is characterized for operation over the full
military temperature range of -55°C to 125°C. The
74ACT16825 is characterized for operation from -40°C to
85°C.
The 'ACT16825 18-bit buffers/drivers are designed specifically to
improve both the performance and density of 3-state memory address
drivers, clock drivers, and bus-oriented receivers and transmitters.
The 'ACT16825 can be used as two 9-bit buffers or one 18-bit
buffer. They provide true data from A to Y.
The 3-state control gate is a 2-input NOR gate; therefore, if
either output-enable ( or
) input is
high, all nine affected outputs are in the high-impedance state.
The 74ACT16825 is packaged in TI's shrink small-outline package,
which provides twice the I/O pin count and functionality of standard
small-outline packages in the same printed-circuit-board area.
The 54ACT16825 is characterized for operation over the full
military temperature range of -55°C to 125°C. The
74ACT16825 is characterized for operation from -40°C to
85°C.