Product details

Sample rate (max) (Msps) 1500, 3000 Resolution (Bits) 8 Number of input channels 1, 2 Interface type Parallel LVDS Analog input BW (MHz) 1700 Features Ultra High Speed Rating Catalog Peak-to-peak input voltage range (V) 0.87 Power consumption (typ) (mW) 1800 Architecture Folding Interpolating SNR (dB) 47 ENOB (Bits) 7.4 SFDR (dB) 56 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 1500, 3000 Resolution (Bits) 8 Number of input channels 1, 2 Interface type Parallel LVDS Analog input BW (MHz) 1700 Features Ultra High Speed Rating Catalog Peak-to-peak input voltage range (V) 0.87 Power consumption (typ) (mW) 1800 Architecture Folding Interpolating SNR (dB) 47 ENOB (Bits) 7.4 SFDR (dB) 56 Operating temperature range (°C) -40 to 85 Input buffer No
HLQFP (NNB) 128 484 mm² 22 x 22
  • Internal Sample-and-Hold
  • Single +1.9V ±0.1V Operation
  • Choice of SDR or DDR Output Clocking
  • Interleave Mode for 2x Sample Rate
  • Multiple ADC Synchronization Capability
  • Ensured No Missing Codes
  • Serial Interface for Extended Control
  • Fine Adjustment of Input Full-Scale Range and Offset
  • Duty Cycle Corrected Sample Clock

Key Specifications

  • Resolution 8 Bits
  • Max Conversion Rate 1.5 GSPS (min)
  • Error Rate 10-18 (typ)
  • ENOB @ 748 MHz Input 7.25 Bits (typ)
  • DNL ±0.15 LSB (typ)
  • Power Consumption
    • Operating 1.8 W (typ)
    • Power Down Mode 3.5 mW (typ)

All trademarks are the property of their respective owners.

  • Internal Sample-and-Hold
  • Single +1.9V ±0.1V Operation
  • Choice of SDR or DDR Output Clocking
  • Interleave Mode for 2x Sample Rate
  • Multiple ADC Synchronization Capability
  • Ensured No Missing Codes
  • Serial Interface for Extended Control
  • Fine Adjustment of Input Full-Scale Range and Offset
  • Duty Cycle Corrected Sample Clock

Key Specifications

  • Resolution 8 Bits
  • Max Conversion Rate 1.5 GSPS (min)
  • Error Rate 10-18 (typ)
  • ENOB @ 748 MHz Input 7.25 Bits (typ)
  • DNL ±0.15 LSB (typ)
  • Power Consumption
    • Operating 1.8 W (typ)
    • Power Down Mode 3.5 mW (typ)

All trademarks are the property of their respective owners.

The ADC08D1500 is a dual, low power, high performance CMOS analog-to-digital converter that digitizes signals to 8 bits resolution at sample rates up to 1.7 GSPS. Consuming a typical 1.8 Watts at 1.5 GSPS from a single 1.9 Volt supply, this device is ensured to have no missing codes over the full operating temperature range. The unique folding and interpolating architecture, the fully differential comparator design, the innovative design of the internal sample-and-hold amplifier and the self-calibration scheme enable a very flat response of all dynamic parameters beyond Nyquist, producing a high 7.25 ENOB with a 748 MHz input signal and a 1.5 GHz sample rate while providing a 10-18 C.E.R. Output formatting is binary and the LVDS digital outputs are compatible with IEEE 1596.3-1996, with the exception of an adjustable common mode voltage between 0.8V and 1.2V.

Each converter has a 1:2 demultiplexer that feeds two LVDS buses and reduces the output data rate on each bus to half the sample rate. The two converters can be interleaved and used as a single 3 GSPS ADC.

The converter typically consumes less than 3.5 mW in the Power Down Mode and is available in a 128-lead, thermally enhanced exposed pad HLQFP and operates over the Industrial (-40°C ≤ TA ≤ +85°C) temperature range.

The ADC08D1500 is a dual, low power, high performance CMOS analog-to-digital converter that digitizes signals to 8 bits resolution at sample rates up to 1.7 GSPS. Consuming a typical 1.8 Watts at 1.5 GSPS from a single 1.9 Volt supply, this device is ensured to have no missing codes over the full operating temperature range. The unique folding and interpolating architecture, the fully differential comparator design, the innovative design of the internal sample-and-hold amplifier and the self-calibration scheme enable a very flat response of all dynamic parameters beyond Nyquist, producing a high 7.25 ENOB with a 748 MHz input signal and a 1.5 GHz sample rate while providing a 10-18 C.E.R. Output formatting is binary and the LVDS digital outputs are compatible with IEEE 1596.3-1996, with the exception of an adjustable common mode voltage between 0.8V and 1.2V.

Each converter has a 1:2 demultiplexer that feeds two LVDS buses and reduces the output data rate on each bus to half the sample rate. The two converters can be interleaved and used as a single 3 GSPS ADC.

The converter typically consumes less than 3.5 mW in the Power Down Mode and is available in a 128-lead, thermally enhanced exposed pad HLQFP and operates over the Industrial (-40°C ≤ TA ≤ +85°C) temperature range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet ADC08D1500 High Performance, Low Power, Dual 8-Bit, 1.5 GSPS A/D Converter datasheet (Rev. G) 18 Apr 2013
Application note AN-1558 Clocking High-Speed A/D Converters (Rev. B) 01 May 2013
Application note Generating Precision Clocks for Time- Interleaved ADCs 02 Aug 2007
White paper High-Performance Analog Front Ends 01 Jan 2006
Application note Understanding High-Speed Signals, Clocks, and Data Capture 18 Oct 2005
Application note Send High-Speed ADC Data Remotely And Quietly Using LVDS 27 Mar 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

ADC08D1500 IBIS Model

SNAM007.ZIP (9 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HLQFP (NNB) 128 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos