A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
ADC3910S025 ACTIVE 10-bit, one-channel, 25-MSPS ADC single clock cycle latency up to 16x decimation digital comparator Lower power and smaller package size

Product details

Sample rate (max) (Msps) 20 Resolution (Bits) 10 Number of input channels 1 Interface type Parallel CMOS, TTL Analog input BW (MHz) 150 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 98 Architecture Two-Step SNR (dB) 60 ENOB (Bits) 9.5 SFDR (dB) 74 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 20 Resolution (Bits) 10 Number of input channels 1 Interface type Parallel CMOS, TTL Analog input BW (MHz) 150 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 98 Architecture Two-Step SNR (dB) 60 ENOB (Bits) 9.5 SFDR (dB) 74 Operating temperature range (°C) -40 to 85 Input buffer No
LQFP (NEY) 32 81 mm² 9 x 9
  • Internal Sample-and-Hold
  • Single +5V Operation
  • Low Power Standby Mode
  • Ensured No Missing Codes
  • TTL/CMOS or 3V Logic Input/Output Compatible

Key Specifications

  • Resolution 10 Bits
  • Conversion Rate 20 Msps
  • ENOB@ 10MHz Input 9.2 Bits (typ)
  • DNL 0.35 LSB (typ)
  • Conversion Latency 2 Clock Cycles
  • PSRR 56 dB
  • Power Consumption 98 mW (typ)
  • Low Power Standby Mode <4 mW (typ)

All trademarks are the property of their respective owners.

  • Internal Sample-and-Hold
  • Single +5V Operation
  • Low Power Standby Mode
  • Ensured No Missing Codes
  • TTL/CMOS or 3V Logic Input/Output Compatible

Key Specifications

  • Resolution 10 Bits
  • Conversion Rate 20 Msps
  • ENOB@ 10MHz Input 9.2 Bits (typ)
  • DNL 0.35 LSB (typ)
  • Conversion Latency 2 Clock Cycles
  • PSRR 56 dB
  • Power Consumption 98 mW (typ)
  • Low Power Standby Mode <4 mW (typ)

All trademarks are the property of their respective owners.

The ADC10321 is a low power, high performance CMOS analog-to-digital converter that digitizes signals to 10 bits resolution at sampling rates up to 25Msps while consuming a typical 98mW from a single 5V supply. Reference force and sense pins allow the user to connect an external reference buffer amplifier to ensure optimal accuracy. No missing codes is ensured over the full operating temperature range. The unique two stage architecture achieves 9.2 Effective Bits with a 10MHz input signal and a 20MHz clock frequency. Output formatting is straight binary coding.

To ease interfacing to 3V systems, the digital I/O power pins of the ADC10321 can be tied to a 3V power source, making the outputs 3V compatible. When not converting, power consumption can be reduced by pulling the PD (Power Down) pin high, placing the converter into a low power standby state, where it typically consumes less than 4mW. The ADC10321's speed, resolution and single supply operation makes it well suited for a variety of applications in video, imaging, communications, multimedia and high speed data acquisition. Low power, single supply operation ideally suit the ADC10321 for high speed portable applications, and its speed and resolution are ideal for charge coupled device (CCD) input systems.

The ADC10321 comes in a space saving 32-pin TQFP and operates over the industrial (−40°C ≤ TA ≤ +85°C) temperature range.

The ADC10321 is a low power, high performance CMOS analog-to-digital converter that digitizes signals to 10 bits resolution at sampling rates up to 25Msps while consuming a typical 98mW from a single 5V supply. Reference force and sense pins allow the user to connect an external reference buffer amplifier to ensure optimal accuracy. No missing codes is ensured over the full operating temperature range. The unique two stage architecture achieves 9.2 Effective Bits with a 10MHz input signal and a 20MHz clock frequency. Output formatting is straight binary coding.

To ease interfacing to 3V systems, the digital I/O power pins of the ADC10321 can be tied to a 3V power source, making the outputs 3V compatible. When not converting, power consumption can be reduced by pulling the PD (Power Down) pin high, placing the converter into a low power standby state, where it typically consumes less than 4mW. The ADC10321's speed, resolution and single supply operation makes it well suited for a variety of applications in video, imaging, communications, multimedia and high speed data acquisition. Low power, single supply operation ideally suit the ADC10321 for high speed portable applications, and its speed and resolution are ideal for charge coupled device (CCD) input systems.

The ADC10321 comes in a space saving 32-pin TQFP and operates over the industrial (−40°C ≤ TA ≤ +85°C) temperature range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet ADC10321 10-Bit, 20MSPS, 98mW A/D Converter with Internal Sample and Hold datasheet (Rev. F) 02 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
LQFP (NEY) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos